Check icon

Success

Your request has been successfully submitted.

Mobile Apps & Online Tools

With the rise of mobile devices, Honeywell's free PPE apps let you carry a world of safety information in your pocket. Browse more information on our mobile safety solutions below, and download on your portable device of choice.

Device Configurator

The Honeywell device configurator app provides the experience of managing safety (gas detectors) instruments on a mobile platform. It simplifies interaction with both portable and transportable gas detectors when they are in close proximity. It also provides the flexibility and convenience to access information stored on instruments without having to move them.

        

Inspection Manager

Inspection manager is safety suite offering from Honeywell to support inspection of Personal Protective Equipment (PPE). Inspections are performed on products to keep them compliant. The inspectors can perform individual or bulk inspection of PPEs. Inspector will also be able to inspect PPEs via serial IO (RFID bluetooth reader). Inspections can be performed on the assets that are due for inspections. Inspections can be performed in offline mode as well.

        

ProRAE Guardian Viewer

The ProRAE Guardian Viewer App brings continuous information about a system’s deployed wireless monitors to your palm. Because it is installed on a smartphone or tablet, there’s no need for a desktop or laptop computer to check system status, sensor readings, alarms, and a Google Map showing devices’ locations.

        

Safety Communicator

Safety Communicator (SC) is an app for both industrial-grade and non-industrial-grade smartphones. Available for both Android and iOS phones, it enables real-time communication between a worker’s personal safety instruments and a remote monitoring system. The phone and app act as a personal communication hub for a worker, which collects instrument readings and alarms from instruments over Bluetooth (BLE) or Wi-Fi and transmits in real time to a remote system over a 3G/4G cellular communication network. To further promote worker safety, the app also transmits a worker’s information and location to the remote system, which allows safety managers to quickly react and provide necessary assistance in case of an emergency.

        

Hearing Conservation Toolbox App

Developed in close cooperation with audiologists and safety professionals, Honeywell’s new Howard Leight Hearing Conservation Toolbox mobile application for iPad® is an easily accessible point-of-use resource of interactive tools and educational materials for safety managers to use in support of workplace hearing safety programs.

Miller Fall Clearance Calculator App

It's never been easier to calculate your fall clearance! The great tool you have been using online is NOW available as an app - making it possible to calculate your fall clearance on any mobile device.

        

Honeywell Safety Media App

The Honeywell Safety Products Media App has been built to provide easy access to product information and learning resources related to the full range of personal protective equipment and services offered by Honeywell. Browse catalogs, watch videos, find a distributor and more! Our unique App also offers the ability to notate and share product information with your safety team.

Honeywell SCBA Configurator

The Honeywell SCBA Online Configurator allows users to compare, build your own, and share custom configurations for all Honeywell SCBA platforms.

Hard Hat Configurator

This tool allows customers to create a virtual customized hard hat in 4 easy steps. Choose from the library of existing graphics and safety slogans or upload your own artwork or logos. Hat designs can be saved and emailed to colleagues for review. When ready to order, simply reference the unique ID code for quick and easy quoting.

Salisbury Grounding Configurator

Specifying grounding equipment is simple and easy with this interactive web tool that allows you to easily build the proper temporary grounding equipment for your specific needs. The step by step process takes out the guess work and makes it easy to change components until the most appropriate ground set is developed

esLife Cartridge Life Estimator

Changing gas and vapor cartridges before there is breakthrough, and contaminants enter the user's breathing zone is critical - and it is required by OSHA and CSA. But there are many factors that affect how long a cartridge will last in any particular environment. The Honeywell esLife Cartridge Service Life Estimator will assist you in determining a cartridge change schedule for your work site.

Miller Fall Clearance Calculator

Miller's fall calculator allows you to securely setup your fall protection gear. Calculate the safe fall distance to avoid hitting the ground.

Miller ShockFusion Selection Guide

Find your straight Line System Kit for Rooftop Safety.

BW Clip4 Training App

The Honeywell BW Clip4 app duplicates the experience of operating a BW Clip4 handheld gas monitor. It comes with an interactive tutorial, which simulates navigation through the BW Clip4 user interface via the same buttons and display as an actual instrument. By default, the app shows normal readings for configured sensors.

                 

BW MicroClip X3 Training App

The Honeywell GasAlerMicroClip app duplicates the experience of operating a GasAlertMicroClip handheld gas monitor. It comes with an interactive tutorial, which simulates navigation through the GasAlertMicroClip user interface via the same buttons and display as an actual instrument. By default, the app shows normal readings for configured sensors.

                 

BW Ultra Training App

The Honeywell BW Ultra app duplicates the experience of operating a BW Ultra handheld gas monitor. It comes with an interactive tutorial, which simulates navigation through the BW Ultra user interface via the same buttons and display as an actual instrument. By default, the app shows normal readings for configured sensors.

                 

AreaRAE Pro Training App

The Honeywell AreaRAE Pro app duplicates the experience of operating a AreaRAE Pro handheld gas monitor. It comes with an interactive tutorial, which simulates navigation through the AreaRAE Pro user interface via the same buttons and display as an actual instrument. By default, the app shows normal readings for configured sensors.

                 

MicroRAE Training App

The Honeywell MicroRAE app duplicates the experience of operating a MicroRAE handheld gas monitor. It comes with an interactive tutorial, which simulates navigation through the MicroRAE user interface via the same buttons and display as an actual instrument. By default, the app shows normal readings for configured sensors.

                 

MultiRAE Pro Training App

The Honeywell MultiRAE Pro app duplicates the experience of operating a MultiRAE Pro handheld gas monitor. It comes with an interactive tutorial, which simulates navigation through the MultiRAE Pro user interface via the same buttons and display as an actual instrument. By default, the app shows normal readings for configured sensors.

                 

ToxiRAE Pro Training App

ToxiRAE Pro is a personal wireless monitor for toxic gases and oxygen deficiency/enrichment. The ToxiRAE Pro can detect a broad range of gases—from carbon monoxide, hydrogen sulfide, and oxygen to ammonia, chlorine, and phosgene. The ToxiRAE Pro’s intelligent interchangeable sensors store calibration data, so if you need to monitor one gas one day and another gas the next, swapping the sensors in your ToxiRAE Pro is all it takes.

         

Ready to Connect?