Check icon

Success

Your request has been successfully submitted.

Splash

Eyesaline Personal Eyewash Bottles

Eyesaline Personal Eyewash Bottles

placeholder
Portable and readily available for use, these emergency eyewash bottles contain a buffered, saline solution that is sterile and superior to tap water for emergency. Perfect for flushing nuisance particles such as pollen, dust, saw dust, smoke, etc., as well as for immediate treatment en route to primary eyewash unit or continued irrigation en route to medical care after a 15-minute eyewash. Features & Benefits: ● Portable and readily available for use ● Bottles contain a buffered, saline solution that is sterile and superior to tap water for emergency eye care ● Blow-fill-seal bottles are tamper resistant, yet easily removed in an emergency ● Extended-flow nozzles (16 oz. and 32 oz.containers) provide longer flow than conventional 16 oz. and 32 oz. bottles ● User-control volume delivery (1, 4, 8 oz.products). Delivers drops or an irrigating stream of solution ● Ensured quality and lasting value with FDA-grade polyethylene bottles featuring lot numbers and expiration dates ● 36-month shelf life from date of manufacturing ● Personal eyewash devices are intended to supplement, not replace, primary eyewash units.
Image
SKU
Description
32-000454-0036
16oz BFS Single Packed 12/case
32-000460-0036
Eyesaline sgl 16oz WS unitiz
32-000455-0036
32oz BFS Single Packed 12/case
32-000461-0036
Eyesaline sgl 32oz WS unitized
32-000462-0036
Eyesaline dbl 32oz WS unitized
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy