Check icon

Success

Your request has been successfully submitted.

Extreme Environment

Honeywell TITAN SCBA (NIOSH) Spare Cylinder

Honeywell TITAN SCBA (NIOSH) Spare Cylinder

placeholder
Build an SCBA from Partially Configured SKUs: Build an SCBA in five simple steps by choosing from PARTIALLY CONFIGURED SKUs. Each of the steps listed below includes pre-configured part numbers with the most popular options available. Choose the harness assembly, facepiece, communications device and cylinders that will serve you best. This is Step 5 for building a TITAN SCBA from partially configured SKUs. From the options, below, choose a Spare Cylinder, or go back to Titan Easy Selection Guide.
Name
Description
File size
Image
SKU
Description
915140
Honeywell 2216 psig Replacement Cylinders
917130
30-minute 2216 psig (fully wrapped carbon Luxfer), without locking collar
917423
30-minute 2216 psig (fully wrapped carbon Luxfer), with locking collar
917421
30-minute 2216 psig (all aluminum), with locking collar
917532
917545
Cylinder Spare 45 HP,Super Lit
917547
917562
917560
Cylinder Spare 60 HP,Super Lit
917530
Cylinder Spare 30 HP,Super Lit
917654
CYL, SPARE, 30MIN, 4500PSIG,
917655
CYL, SPARE,30MIN, 4500PSIG,EL
917694
CYL, SPARE, 60MIN,4500PSIG,EL
917673
CYL, SPARE, 45MIN, 4500PSIG,
917693
CYL, SPARE, 60MIN, 4500PSIG,
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy