Check icon

Success

Your request has been successfully submitted.

Cut and Puncture

Honeywell Rig Dog™

Honeywell Rig Dog™ impact and cut gloves

placeholder
Tough jobs call for tough gloves. New Rig Dog gloves are made to keep your team safe and in control when handling hazardous oily surfaces. They provide enhanced impact protection, they meet the EN388:2016 and have been developed to achieve the level 2 of impact protection from ANSI/ISEA 138 published in 2019. Special additional layers provide A6/F level cut resistance, guard against abrasions and enhance grip. Made to be highly breathable and reduce hand fatigue, so they are comfortable to wear during long shifts.Available in Xtreme, Cold Protect, Waterproof and Mud Grip, so no matter if you work in oil and gas, mining, construction or another high-risk job, you can get the right gloves to keep your team safe and in control in different hazardous situations.Features & Benefits:
  • HEAVY-DUTY IMPACT PROTECTION- Reinforced TPR (thermoplastic rubber) composite material, Honeywell CoreNest™ technology, that enhances energy absorption on the back of the hand to provide enhanced impact protection from impact injuries. Elevated fingertip protection provides improved impact protection on fingertips from hammering. It achieved level 2 of impact protection from ANSI/ISEA 138.
  • EXCELLENT OIL GRIP and HIGH-LEVEL CUT PROTECTION -Multilayer fabrics provide ANSI A6/EN ISO 388:2016 F cut resistant level, enhanced oil and dry/wet grip, level 4 abrasion protection (single layer) to help workers stay confident and in control around oily and sharp hazards.
  • SUPERIOR COMFORT & FLEXIBILITY - Quick dry and moisture management capability for better sweat control so the gloves are more comfortable to wear during long shifts.
  • LOW OIL PERMEATION - Minimum stitching on palm provides low oil permeability which offers comfort and durability.
WATCH VIDEOSNew Honeywell Rig Dog™ Safety Gloves: Equip Your Workers with Better Hand ProtectionNew Honeywell Rig Dog™ Safety Gloves: Tested for tough conditions
Image
SKU
Description
42-612BY/11XXL
Glove Impact, ANSI A6 (ISO level F) cut palm, slip-on cuff
43-622BY/7S
Glove Impact, ANSI A6 (ISO level F) cut palm, thermal liner, hook-and-loop closure
42-622BY/9L
Glove Impact, ANSI A6 (ISO level F) cut palm, hook-and-loop closure
43-622BY/8M
Glove Impact, ANSI A6 (ISO level F) cut palm, thermal liner, hook-and-loop closure
43-612BY/10XL
Glove Impact, ANSI A6 (ISO level F) cut palm, thermal liner, slip-on cuff
43-612BY/11XXL
Glove Impact, ANSI A6 (ISO level F) cut palm, thermal liner, slip-on cuff
43-622BY/9L
Glove Impact, ANSI A6 (ISO level F) cut palm, thermal liner, hook-and-loop closure
43-612BY/6XS
Glove Impact, ANSI A6 (ISO level F) cut palm, thermal liner, slip-on cuff
43-612BY/7S
Glove Impact, ANSI A6 (ISO level F) cut palm, thermal liner, slip-on cuff
42-612BY/6XS
Glove Impact, ANSI A6 (ISO level F) cut palm, slip-on cuff
43-612BY/8M
Glove Impact, ANSI A6 (ISO level F) cut palm, thermal liner, slip-on cuff
43-612BY/9L
Glove Impact, ANSI A6 (ISO level F) cut palm, thermal liner, slip-on cuff
42-612BY/7S
Glove Impact, ANSI A6 (ISO level F) cut palm, slip-on cuff
43-622BY/10XL
Glove Impact, ANSI A6 (ISO level F) cut palm, thermal liner, hook-and-loop closure
43-622BY/11XXL
Glove Impact, ANSI A6 (ISO level F) cut palm, thermal liner, hook-and-loop closure
42-612BY/8M
Glove Impact, ANSI A6 (ISO level F) cut palm, slip-on cuff
43-622BY/6XS
Glove Impact, ANSI A6 (ISO level F) cut palm, thermal liner, hook-and-loop closure
42-612BY/9L
Glove Impact, ANSI A6 (ISO level F) cut palm, slip-on cuff
42-622BY/10XL
Glove Impact, ANSI A6 (ISO level F) cut palm, hook-and-loop closure
42-622BY/11XXL
Glove Impact, ANSI A6 (ISO level F) cut palm, hook-and-loop closure
42-622BY/6XS
Glove Impact, ANSI A6 (ISO level F) cut palm, hook-and-loop closure
42-612BY/10XL
Glove Impact, ANSI A6 (ISO level F) cut palm, slip-on cuff
42-622BY/7S
Glove Impact, ANSI A6 (ISO level F) cut palm, hook-and-loop closure
42-622BY/8M
Glove Impact, ANSI A6 (ISO level F) cut palm, hook-and-loop closure
42-615BL/9L
Glove Impact, ANSI A6 (ISO level F) cut palm, water-resistant glove, slip-on cuff
42-623BO/10XL
Glove Impact, ANSI A6 (ISO level F) cut palm, oil-based mud grip palm glove, hook-and-loop closure
42-623BO/11XXL
Glove Impact, ANSI A6 (ISO level F) cut palm, oil-based mud grip palm glove, hook-and-loop closure
42-623BO/6XS
Glove Impact, ANSI A6 (ISO level F) cut palm, oil-based mud grip palm glove, hook-and-loop closure
42-623BO/7S
Glove Impact, ANSI A6 (ISO level F) cut palm, oil-based mud grip palm glove, hook-and-loop closure
42-623BO/8M
Glove Impact, ANSI A6 (ISO level F) cut palm, oil-based mud grip palm glove, hook-and-loop closure
42-623BO/9L
Glove Impact, ANSI A6 (ISO level F) cut palm, oil-based mud grip palm glove, hook-and-loop closure
42-615BL/10XL
Glove Impact, ANSI A6 (ISO level F) cut palm, water-resistant glove, slip-on cuff
42-615BL/11XXL
Glove Impact, ANSI A6 (ISO level F) cut palm, water-resistant glove, slip-on cuff
42-615BL/6XS
Glove Impact, ANSI A6 (ISO level F) cut palm, water-resistant glove, slip-on cuff
42-615BL/7S
Glove Impact, ANSI A6 (ISO level F) cut palm, water-resistant glove, slip-on cuff
42-615BL/8M
Glove Impact, ANSI A6 (ISO level F) cut palm, water-resistant glove, slip-on cuff
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy