Check icon

Success

Your request has been successfully submitted.

Supplied Air Respirators (SAR)

Pressure Demand SAR without Escape Cylinder (NIOSH)

Pressure Demand SAR without Escape Cylinder (NIOSH)

placeholder
This product provides air from a remote air source for non-IDLH atmospheres.Features & Benefits:
  • The Pressure Demand SAR without Escape Cylinder offers the same reliable facepieces and second stage regulators as the Cougar and 1997-style Panther SCBAs.
  • It allows the user to comfortably wear the respirator in a non-IDLH environment while breathing from a remote air source.
  • Includes : Facepiece | Nose Cup | Headstrap | Headnet | Puma Hood
  • Facepiece Material : Silicone
  • Nose Cup Size : Small | Medium | Large
  • Facepiece Size : Small | Medium | Large
  • Second Stage Regulator : Pilot Valve
  • Head Harness Type : Silicone | Kevlar
  • Harness Material : Nylon
Image
SKU
Description
CF2007
Honeywell Nylon CF2000 Series Constant Flow Supplied Air Assembly
P968445
Full Facepiece (Medium), No Coupling, TC-19C-302
P968447
Honeywell Large Silicone Panther® Supplied Air Respirator
P968437
Full Facepiece (Classic), Black (Welding), w/P100 Escape, No Coupling, TC-84A-0229
P968446
Honeywell Twenty Twenty® Plus™ Supplied Air Respirator
P968448
Pressure Demand Supplied Air, No Facepiece
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy