Check icon

Success

Your request has been successfully submitted.

Air Purifying Respirator (APR)

Survivair Opti-Fit CBRN (NIOSH)

Survivair Opti-Fit CBRN (NIOSH)

placeholder
The Survivair Opti-Fit CBRN full facepiece was developed specifically for first responders in tactical, CBRN and riot control situations. The Survivair Opti-Fit CBRN provides respiratory protection from certain chemical, biological, radiological and nuclear agents.Features & Benefits:
  • Durable, chemical resistant butyl rubber face skirt.
  • Optional hydration drink tube allows for quick hydration.
  • Superior field of vision offers an unobstructed view in critical situations where vision is essential.
  • Anti-scratch coated polycarbonate lens is virtually free of distortion.
  • Three-position canister mounting adaptable for various applications.
  • DIN-threaded 40 mm connectors make attaching and removing canisters quick and easy.
  • Standard nose-cup reduces lens fogging.
  • Available in three sizes for wide range of fit.
  • NIOSH CBRN approved with the model 1690 CBRN canister. (NIOSH Cap-1 approved, TC # 14G - 0272).
  • NIOSH approved with Model 1688 CN/CS/P100 canister for riot control (TC # 14G - 0264).
  • Nose Cup Size : Standard
  • Facepiece Size : Small | Medium | Large
  • Lens Material : Polycarbonate
  • Strap Style : 5-Point HeadStrap
  • Facepiece Material : Butyl Rubber
  • Connection Type : DIN-threaded 40 mm
Image
SKU
Description
759020
Survivair Opti-Fit CBRN facepiece with drinking tube, 5-Point Strap. Size small.
759000
Survivair Opti-Fit CBRN facepiece w/ 5-Point Strap. Size small.
769000
Survivair Opti-Fit CBRN facepiece w/ 5-Point Strap. Size medium.
779020
Survivair Opti-Fit CBRN facepiece with drinking tube, 5-Point Strap. Size large.
779000
Survivair Opti-Fit CBRN facepiece w/ 5-Point Strap. Size large.
769020
Survivair Opti-Fit CBRN facepiece with drinking tube, 5-Point Strap. Size medium.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy