Check icon

Success

Your request has been successfully submitted.

Air Purifying Respirator (APR)

Free Air Hoods

Free Air Hoods

placeholder
Sperian Free Air Hoods provides coverage of the head, face and shoulders.Features & Benefits:
  • Provides coverage of the head, face and shoulders.
  • Large interior cavity easily accommodates the use of a respirator in conjunction with the hood.
  • Disposable, no need to decontaminate.
  • Breathable cloth material and integrated visor for comfort (#14530001).
  • Tyvek material for durability and no absorption of sprayed substance (#14530002 and 14530005).
  • Includes : Air Hood
  • Size : Universal
  • Hood Material : Cotton Twill | Tyvek
Name
Description
File size
Image
SKU
Description
14530001
Honeywell Cotton/Twill Free Hood
14530006
Air Hood, Tyvek (#4) replacement hood without headgear (1 case of 10)
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy