Check icon

Success

Your request has been successfully submitted.

Overshoes

Supersize Rubber Overshoe

Supersize Rubber Overshoe

placeholder
Over-sized design to fit over leather work boots protecting them from harsh environments, increasing the longevity of expensive footwear. Hand-layered rubber compound is vulcanized to prevent seams from leaking providing a 100% waterproof boot to keep feet dry. 15 in (38.1 cm), 5 Buckle, Black.Features & Benefits:
  • Over-sized design to fit over leather work boots protecting them from harsh environments, increasing the longevity of expensive footwear.
  • Hand-layered rubber compound is vulcanized to prevent seams from leaking providing a 100% waterproof boot to keep feet dry.
  • Rugged ribbed outsoles add traction to keep workers from slipping and falling.
  • Rust-resistant buckles secure your overboots for a secure fit to prevent trip hazards.
  • Net lining for ease in donning and doffing of boots.
  • Water Resistance : Waterproof
  • Tread : Ribbed pattern outsole
  • Steel Midsole Protection : No
  • Steel Toe Protection : No
  • Metatarsal Protection : No
  • Construction : Hand-layered
  • Material : Rubber
  • Insulated : No
Image
SKU
Description
T369-BLM-110
Overboot _ SUPERSIZE _ 5-Buckle _ 15 in (38.1 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
T369-BLM-150
Overboot _ SUPERSIZE _ 5-Buckle _ 15 in (38.1 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
T369-BLM-160
Overboot _ SUPERSIZE _ 5-Buckle _ 15 in (38.1 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
T369-BLM-090
Overboot _ SUPERSIZE _ 5-Buckle _ 15 in (38.1 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
T369-BLM-100
Overboot _ SUPERSIZE _ 5-Buckle _ 15 in (38.1 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
T369-BLM-140
Overboot _ SUPERSIZE _ 5-Buckle _ 15 in (38.1 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
T369-BLM-080
Overboot _ SUPERSIZE _ 5-Buckle _ 15 in (38.1 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
T369-BLM-130
Overboot _ SUPERSIZE _ 5-Buckle _ 15 in (38.1 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
T369-BLM-120
Overboot _ SUPERSIZE _ 5-Buckle _ 15 in (38.1 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
T469-BLM-090
Overboot _ SUPERSIZE _ 2-Buckle _ 5 in (12.7 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 12 pairs per case.
T469-BLM-080
Overboot _ SUPERSIZE _ 2-Buckle _ 5 in (12.7 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 12 pairs per case.
T469-BLM-110
Overboot _ SUPERSIZE _ 2-Buckle _ 5 in (12.7 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 12 pairs per case.
T469-BLM-120
Overboot _ SUPERSIZE _ 2-Buckle _ 5 in (12.7 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 12 pairs per case.
T469-BLM-100
Overboot _ SUPERSIZE _ 2-Buckle _ 5 in (12.7 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 12 pairs per case.
T469-BLM-130
Overboot _ SUPERSIZE _ 2-Buckle _ 5 in (12.7 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 12 pairs per case.
T469-BLM-160
Overboot _ SUPERSIZE _ 2-Buckle _ 5 in (12.7 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 12 pairs per case.
T469-BLM-140
Overboot _ SUPERSIZE _ 2-Buckle _ 5 in (12.7 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 12 pairs per case.
T469-BLM-150
Overboot _ SUPERSIZE _ 2-Buckle _ 5 in (12.7 cm) _ Black _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 12 pairs per case.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy