Check icon

Success

Your request has been successfully submitted.

Overshoes

SF™ SuperFit Premium Overboot

SF™ SuperFit Premium Overboot

placeholder
SF Chem Overboot: Made in the USA, has been tested to the chemical requirements of the Military Spec MIL-O-43995C and the CID A-A-59520. This boot features a highly durable injection molded construction with tabbed grips and elastic loops. The construction is a one-piece molded overshoe to eliminate possible leaks in reinforced areas. This boot also features a slip-coated interior and a slip-resistant, self-cleaning outsole.Features & Benefits:
  • Over-sized design to fit over leather work boots protecting them from harsh environments, increasing the longevity of expensive footwear.
  • PVC injection molded footwear is 100% waterproof protection to keep leather work boots and feet dry.
  • Extra large molded kick-off lugs for easy boot removal.
  • Boot buttons are molded to eliminate seams, providing waterproof protection.
  • Closure loops are tabbed to allow for easy, one hand closure, even when wearing gloves.
  • Overall Height : 30.5 centimetre | 12 inch
  • Water Resistance : Waterproof
  • Metatarsal Protection : No
  • Steel Toe Protection : No
  • Tread : Extra Wide Grip Outsole
  • Steel Midsole Protection : No
  • Construction : Injection Molded
  • Insulated : No
  • Material : PVC
Image
SKU
Description
11095-BLM-1XL
Overboot _ SF Chem _ 12 in (30.5 cm) _ Black _ Whole sizes: S to XL _ 1 pair per bag _ 6 pairs per case.
11095-BLM-LRG
Overboot _ SF Chem _ 12 in (30.5 cm) _ Black _ Whole sizes: S to XL _ 1 pair per bag _ 6 pairs per case.
11095-BLM-MED
Overboot _ SF Chem _ 12 in (30.5 cm) _ Black _ Whole sizes: S to XL _ 1 pair per bag _ 6 pairs per case.
11095-BLM-SML
Overboot _ SF Chem _ 12 in (30.5 cm) _ Black _ Whole sizes: S to XL _ 1 pair per bag _ 6 pairs per case.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy