Check icon

Success

Your request has been successfully submitted.

Overshoes

NEOS™ Voyager™ STABILicers®

NEOS™ Voyager™ STABILicers®

placeholder
Nylon with waterproof membrane for protection. Adjustable velcro cuff provides a snug fit. STABILicers outsoles provide excellent traction on ice and snow. Cleat wrench includedto change cleats on the job.Features & Benefits:
  • Nylon with waterproof membrane for protection.
  • Adjustable velcro cuff provides a snug fit.
  • STABILicers outsoles provide excellent traction on ice and snow.
  • Cleat wrench includedto change cleats on the job.
  • Overall Height : 11 inch | 27.9 centimetre
  • Water Resistance : Waterproof
  • Tread : STABILicers®
  • Steel Midsole Protection : No
  • Steel Toe Protection : No
  • Metatarsal Protection : No
  • Material : Nylon
  • Insulated : No
  • Construction : Nylon upper with waterproof membrane and STABILicers outsole
Image
SKU
Description
VNS1HEEL-BLK-1XL
Honeywell Size X-Large NEOS® STABILicers® Black 11" Nylon Overboots
VNS1HEEL-BLK-2XL
Honeywell Size 2X NEOS® STABILicers® Black 11" Nylon Overboots
VNS1HEEL-BLK-MED
Overshoe _ Voyager STABILicers w/Heel _ 11 in (27.9 cm) _ Black _ STABILicers outsole with a HEEL - Sizes: SM to 3XL _ 1 pair per box _ 12 pairs per case.
VNS1HEEL-BLK-LRG
Overshoe _ Voyager STABILicers w/Heel _ 11 in (27.9 cm) _ Black _ STABILicers outsole with a HEEL - Sizes: SM to 3XL _ 1 pair per box _ 12 pairs per case.
VNS1HEEL-BLK-3XL
Overshoe _ Voyager STABILicers w/Heel _ 11 in (27.9 cm) _ Black _ STABILicers outsole with a HEEL - Sizes: SM to 3XL _ 1 pair per box _ 12 pairs per case.
VNS1HEEL-BLK-SML
Overshoe _ Voyager STABILicers w/Heel _ 11 in (27.9 cm) _ Black _ STABILicers outsole with a HEEL - Sizes: SM to 3XL _ 1 pair per box _ 12 pairs per case.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy