Check icon

Success

Your request has been successfully submitted.

Overshoes

NEOS Villager™ Mid Overshoe

NEOS Villager™ Mid Overshoe

placeholder
Nylon upper with waterproof membranes. NEOS Superlite outsole are lightweight to prevent foot and leg fatigue. Optional 10 mm removable EVA insole adds comfort (sold separately). Wide, easily opened gusset provide ease in putting on or taking off overshoes.Features & Benefits:
  • Nylon upper with waterproof membranes.
  • NEOS Superlite outsole are lightweight to prevent foot and leg fatigue.
  • Optional 10 mm removable EVA insole adds comfort (sold separately).
  • Wide, easily opened gusset provide ease in putting on or taking off overshoes.
  • Overall Height : 10 inch | 25.4 centimetre
  • Water Resistance : Waterproof
  • Steel Midsole Protection : No
  • Tread : Superlite Outsole
  • Steel Toe Protection : No
  • Metatarsal Protection : No
  • Insulated : No
  • Material : Nylon
  • Construction : 160 denier nylon with 2.5mil polyurethane laminated fil waterproof membrane
Image
SKU
Description
VIS1-BLK-2XL
Overshoe _ Villager _ 10 in (25.4 cm) _ Black _ All Season _ Superlite outsole - Sizes: XSM to 3XL _ 1 pair per box _ 12 pairs per case.
VIS1-BLK-XSM
Overshoe _ Villager _ 10 in (25.4 cm) _ Black _ All Season _ Superlite outsole - Sizes: XSM to 3XL _ 1 pair per box _ 12 pairs per case.
VIS1-BLK-1XL
Overshoe _ Villager _ 10 in (25.4 cm) _ Black _ All Season _ Superlite outsole - Sizes: XSM to 3XL _ 1 pair per box _ 12 pairs per case.
VIS1-BLK-MED
Overshoe _ Villager _ 10 in (25.4 cm) _ Black _ All Season _ Superlite outsole - Sizes: XSM to 3XL _ 1 pair per box _ 12 pairs per case.
VIS1-BLK-LRG
Overshoe _ Villager _ 10 in (25.4 cm) _ Black _ All Season _ Superlite outsole - Sizes: XSM to 3XL _ 1 pair per box _ 12 pairs per case.
VIS1-BLK-SML
Overshoe _ Villager _ 10 in (25.4 cm) _ Black _ All Season _ Superlite outsole - Sizes: XSM to 3XL _ 1 pair per box _ 12 pairs per case.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy