Check icon

Success

Your request has been successfully submitted.

Overshoes

NEOS™ Explorer™ STABILicers®

NEOS™ Explorer™ STABILicers®

placeholder
STABILicers outsoles with 32 replaceable cleats, per pair, providing excellent traction. Cleat wrench included with convenient internal pocket. Nylon upper with waterproof membrane. 4 mm polyurethane foam insulation for added warmth.Features & Benefits:
  • STABILicers outsoles with 32 replaceable cleats, per pair, providing excellent traction.
  • Cleat wrench included with convenient internal pocket.
  • Nylon upper with waterproof membrane.
  • 4 mm polyurethane foam insulation for added warmth.
  • Water Resistance : Waterproof
  • Overall Height : 11 inch | 27.9 centimetre
  • Tread : STABILicers®
  • Steel Toe Protection : No
  • Metatarsal Protection : No
  • Steel Midsole Protection : No
  • Construction : Nylon upper with waterproof membrane and STABILicers outsole
  • Insulated : Yes
  • Material : Nylon
Image
SKU
Description
EXSG-BLK-2XL
Overshoe _ Explorer STABILicers _ 11 in (27.9 cm) _ Black _ Insulated _ STABILicers outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
EXSG-BLK-1XL
Overshoe _ Explorer STABILicers _ 11 in (27.9 cm) _ Black _ Insulated _ STABILicers outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
EXSG-BLK-MED
Overshoe _ Explorer STABILicers _ 11 in (27.9 cm) _ Black _ Insulated _ STABILicers outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
EXSG-BLK-LRG
Overshoe _ Explorer STABILicers _ 11 in (27.9 cm) _ Black _ Insulated _ STABILicers outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
EXSG-BLK-SML
Overshoe _ Explorer STABILicers _ 11 in (27.9 cm) _ Black _ Insulated _ STABILicers outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
EXSG-BLK-3XL
Overshoe _ Explorer STABILicers _ 11 in (27.9 cm) _ Black _ Insulated _ STABILicers outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy