Check icon

Success

Your request has been successfully submitted.

Overshoes

NEOS Adventurer Hi-Overshoe

NEOS Adventurer Hi-Overshoe

placeholder
Nylon upper with waterproof membrane protects against harsh weather environments. Perma outsole offers good traction in tough weather conditions. Optional 10 mm removable EVA insole adds comfort (sold separately). Overshoes are lightweight to prevent foot and leg fatigue. Wide, easily opened gusset.Features & Benefits:
  • Nylon upper with waterproof membrane protects against harsh weather environments.
  • Perma outsole offers good traction in tough weather conditions.
  • Optional 10 mm removable EVA insole adds comfort (sold separately).
  • Overshoes are lightweight to prevent foot and leg fatigue.
  • Wide, easily opened gusset.
  • Overall Height : 15 inch | 38.1 centimetre
  • Water Resistance : Waterproof
  • Tread : Perma Sole
  • Metatarsal Protection : No
  • Steel Toe Protection : No
  • Steel Midsole Protection : No
  • Construction : Nylon upper with waterproof membrane and Perma outsole
  • Insulated : No
  • Material : Nylon
Image
SKU
Description
ANN1-BLK-MED
Overshoe _ Adventurer _ 15 in (38.1 cm) _ Black _ All Season _ Perma outsole _ Sizes: XSM to 2XL _ 1 pair per box _ 12 pairs per case.
ANN1-BLK-SML
Overshoe _ Adventurer _ 15 in (38.1 cm) _ Black _ All Season _ Perma outsole _ Sizes: XSM to 2XL _ 1 pair per box _ 12 pairs per case.
ANN1-BLK-1XL
ANN1-BLK-LRG
Overshoe _ Adventurer _ 15 in (38.1 cm) _ Black _ All Season _ Perma outsole _ Sizes: XSM to 2XL _ 1 pair per box _ 12 pairs per case.
ANN1-BLK-2XL
Overshoe _ Adventurer _ 15 in (38.1 cm) _ Black _ All Season _ Perma outsole _ Sizes: XSM to 2XL _ 1 pair per box _ 12 pairs per case.
ANN1-BLK-XSM
Overshoe _ Adventurer _ 15 in (38.1 cm) _ Black _ All Season _ Perma outsole _ Sizes: XSM to 2XL _ 1 pair per box _ 12 pairs per case.
ANN1/S
ANN1/XL
ANN1/XS
ANN1/2XL
ANN1/L
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy