Check icon

Success

Your request has been successfully submitted.

Overshoes

Hi Strap-On Rubber Overboot

Hi Strap-On Rubber Overboot

placeholder
Over-sized design to fit over leather work boots protecting them from harsh environments. Hand-layered rubber compound is vulcanized to prevent seams from leaking providing a 100% waterproof boot. Cross Rib outsoles add traction. Secure strap to keep contaminants out of the boot. Comfortable net lining.Features & Benefits:
  • Over-sized design to fit over leather work boots protecting them from harsh environments.
  • Hand-layered rubber compound is vulcanized to prevent seams from leaking providing a 100% waterproof boot.
  • Cross Rib outsoles add traction. Secure strap to keep contaminants out of the boot.
  • Comfortable net lining
  • Overall Height : 18 inch | 45.7 centimetre
  • Water Resistance : Waterproof
  • Steel Toe Protection : No
  • Steel Midsole Protection : No
  • Metatarsal Protection : No
  • Tread : Cross Rib Pattern
  • Insulated : No
  • Construction : Hand-layered
  • Material : Rubber
Image
SKU
Description
A380-YLM-080
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-130
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-120
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-150
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-090
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-100
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-110
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-140
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-160
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy