Check icon

Success

Your request has been successfully submitted.

Boots

Servus Dipped Neoprene - Duraguard

Servus Dipped Neoprene - Duraguard

placeholder
100% waterproof, triple dipped neoprene work boot, steel toe protection, floating metatarsal guard, chevron outsole and 15 inch height.Features & Benefits:
  • 100% waterproof seamless construction keeps workers feet dry and comfortable .
  • Unique dipping process makes boots soft and pliable for less leg fatigue.
  • Chevron outsoles provide excellent traction to prevent slips and falls on wet and slick surfaces.
  • Floating metatarsal guard protects workers’ feet from crush and impact hazards.
  • Meets ASTM F2413-11 M I/75 C/75 Mt/75 EH.
  • Insole Material : Breathe-O-Prene
  • Shoe Gender : Men
  • Upper Material : Neoprene
  • Overall Height : 15 inch
  • Shoe Color : Copper Tan
  • Shoe Size : Men's 3-15
  • Water Resistance : Waterproof
  • Metatarsal Protection : Yes
  • Tread : Chevron
  • Steel Midsole Protection : No
  • Steel Toe Protection : Yes
  • Material : Neoprene
  • Insulated : No
Image
SKU
Description
22206-CTM-080
Boot _ Neoprene III _ 15 in (38.1 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Flex Metatarsal _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
22206-CTM-060
Boot _ Neoprene III _ 15 in (38.1 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Flex Metatarsal _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
22206-CTM-070
Boot _ Neoprene III _ 15 in (38.1 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Flex Metatarsal _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
22206-CTM-120
Honeywell Size 12 Neoprene III® Brown 15" Neoprene Duraguard Boots
22206-CTM-090
Honeywell Size 9 Neoprene III® Brown 15" Neoprene Duraguard Boots
22206-CTM-050
Boot _ Neoprene III _ 15 in (38.1 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Flex Metatarsal _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
22206-CTM-100
Honeywell Size 10 Neoprene III® Brown 15" Neoprene Duraguard Boots
22206-CTM-110
Honeywell Size 11 Neoprene III® Brown 15" Neoprene Duraguard Boots
22206-CTM-140
Boot _ Neoprene III _ 15 in (38.1 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Flex Metatarsal _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
22206-CTM-130
Honeywell Size 13 Neoprene III® Brown 15" Neoprene Duraguard Boots
22206-CTM-150
Boot _ Neoprene III _ 15 in (38.1 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Flex Metatarsal _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy