Check icon

Success

Your request has been successfully submitted.

Boots

Ranger® Insulated Rubber Footwear

Ranger® Insulated Rubber Footwear

placeholder
Full polymeric foam insulation. Heavy Trac Tread sole and heel. Flexible, hand-layered construction. Tough, comfortable fabric linings. Cushion insoles reduce fatigue. Ultra-composite shanks reinforce construction and support the arch. Steel toe meets ASTM F2413-05.Men’s Whole Sizes: 6-14.
  • Overall Height : 12 inch | 30.5 centimetre
  • Water Resistance : Waterproof
  • Upper Material : Rubber
  • Shoe Color : Red
  • Shoe Size : Men's 6-14
  • Shoe Gender : Men
  • Tread : Trac Tread™
  • Steel Toe Protection : Yes
  • Material : Rubber
  • Insulated : Yes
Image
SKU
Description
6145-RDM-060
Boot _ 3-Eyelet _ 12 in (30.5 cm) _ Red _ Insulated Boot _ Steel Toe _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 6 pairs per case.
6145-RDM-120
Boot _ 3-Eyelet _ 12 in (30.5 cm) _ Red _ Insulated Boot _ Steel Toe _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 6 pairs per case.
6145-RDM-140
Boot _ 3-Eyelet _ 12 in (30.5 cm) _ Red _ Insulated Boot _ Steel Toe _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 6 pairs per case.
6145-RDM-130
Boot _ 3-Eyelet _ 12 in (30.5 cm) _ Red _ Insulated Boot _ Steel Toe _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 6 pairs per case.
6145-RDM-070
Boot _ 3-Eyelet _ 12 in (30.5 cm) _ Red _ Insulated Boot _ Steel Toe _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 6 pairs per case.
6145-RDM-100
Boot _ 3-Eyelet _ 12 in (30.5 cm) _ Red _ Insulated Boot _ Steel Toe _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 6 pairs per case.
6145-RDM-080
Boot _ 3-Eyelet _ 12 in (30.5 cm) _ Red _ Insulated Boot _ Steel Toe _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 6 pairs per case.
6145-RDM-110
Boot _ 3-Eyelet _ 12 in (30.5 cm) _ Red _ Insulated Boot _ Steel Toe _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 6 pairs per case.
6145-RDM-090
Boot _ 3-Eyelet _ 12 in (30.5 cm) _ Red _ Insulated Boot _ Steel Toe _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 6 pairs per case.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy