Check icon

Success

Your request has been successfully submitted.

Boots

Ranger® Bullhead™ Rubber Hip Boot

Ranger® Bullhead™ Rubber Hip Boot

placeholder
Specialized compound prevents ozone deterioration for longer life of your footwear. Insulated interior for warmth. Vulcanized construction is 100% waterproof. Adjustable, stay-tight strap for a snug and secure fit. Ultra-composite shanks are longer, wider and positioned for optimal support. Heavy Trac Tread sole and heel, plain toe.Features & Benefits:
  • Specialized compound prevents ozone deterioration for longer life of your footwear.
  • Insulated interior for warmth. Vulcanized construction is 100% waterproof.
  • Adjustable, stay-tight strap for a snug and secure fit.
  • Ultra-composite shanks are longer, wider and positioned for optimal support.
  • Heavy Trac Tread sole and heel.
  • Shoe Size : Men's 4-14
  • Shoe Color : Forest Green
  • Upper Material : Rubber
  • Shoe Gender : Men
  • Water Resistance : Waterproof
  • Overall Height : 81.3 centimetre | 32 inch
  • Steel Midsole Protection : No
  • Tread : Cleated Outsole
  • Metatarsal Protection : No
  • Steel Toe Protection : No
  • Material : Rubber
  • Insulated : Yes
Image
SKU
Description
A2300-FGB-070
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-100
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-090
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-040
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-060
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-140
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-120
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-050
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-080
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-110
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-130
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy