Check icon

Success

Your request has been successfully submitted.

Boots

Ranger® Bluecat™ Rubber Chest Wader

Ranger® Bluecat™ Rubber Chest Wader

placeholder
Specialized compound prevents ozone deterioration for longer life of your footwear. Insulated interior for warmth. Vulcanized construction is 100% waterproof. Adjustable, stay-tight strap for a snug and secure fit. Ultra-composite shanks are longer, wider and positioned for optimal support. Heavy Trac Tread sole and heel, plain toe.Features & Benefits:
  • Specialized compound prevents ozone deterioration for longer life of your footwear.
  • Insulated interior for warmth.
  • Vulcanized construction is 100% waterproof.
  • Ultra-composite shanks are longer, wider and positioned for optimal support.
  • Heavy Trac Tread sole and heel.
  • Water Resistance : Waterproof
  • Shoe Gender : Men
  • Outsole Material : Rubber
  • Upper Material : Rubber
  • Shoe Size : Men's 6-14
  • Shoe Color : Forest Green
  • Steel Midsole Protection : No
  • Metatarsal Protection : No
  • Tread : Trac Tread™
  • Steel Toe Protection : No
  • Insulated : Yes
  • Material : Rubber
Image
SKU
Description
A2070-FGB-070
Chest Wader _ Bluecat _ Insulated _ All-Rubber _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 4 pairs per case.
A2070-FGB-060
Chest Wader _ Bluecat _ Insulated _ All-Rubber _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 4 pairs per case.
A2070-FGB-140
Honeywell Size 14 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
A2070-FGB-080
Honeywell Size 8 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
A2070-FGB-120
Honeywell Size 12 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
A2070-FGB-090
Honeywell Size 9 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
A2070-FGB-100
Honeywell Size 10 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
A2070-FGB-130
Honeywell Size 13 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
A2070-FGB-110
Honeywell Size 11 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy