Check icon

Success

Your request has been successfully submitted.

Boots

Oliver 65690

Oliver 65690

placeholder
Oliver 65 Series safety footwear for the Mining industry feature liquid-resistant leather, with a hard-wearing thermoplasitc (TPU) safety cell reinforcement to provide excellent protection from oils and minerals, cuts and abrasions. Boots are lined with a SYMPATEX waterproof liner that is breathable to allow for cooling air flow, and features antimicrobial properties to eliminate odor-causing bacteria. Meets ASTM F2413-11 M I/75 C/75 Mt/75 PR SD.Features & Benefits:
  • Liquid-resistant leather.
  • NATUREform steel toe impact protection.
  • PORON XRD metatarsal guard.
  • Qflex Zero, non-metallic puncture protection.
  • SYMPATEX waterproof liner to help keep feet dry.
  • NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
  • All-terrain, dual-density soling technology combines a soft, shock-absorbing, low-density polyurethane (PU) midsole with a high-density, hard-wearing rubber outsole.
  • Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 572° F (300° C).
  • Shoe Color : Black
  • Overall Height : 10 inch
  • Outsole Material : Leather
  • Water Resistance : Waterproof
  • Shoe Gender : Men
  • Shoe Size : Men's Whole 6-15 | Men's Half 7.5 -11.5
  • Upper Material : Leather
  • Metatarsal Protection : Yes
  • Steel Toe Protection : Yes
  • Material : Leather
Image
SKU
Description
65690-BLK-060
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-095
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-080
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-105
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-115
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-120
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-070
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-085
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-075
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-090
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-110
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-100
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-140
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-130
Workboot - 10'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65690-BLK-150
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy