Check icon

Success

Your request has been successfully submitted.

Boots

Oliver 65394

Oliver 65394

placeholder
Oliver 65 series safety footwear for the Oil and Gas industry feature chemical- and liquid-resistant leather, with hard-wearing thermoplastic urethane (TPU) safety cell reinforcement to provide excellent protection from oils and minerals, cuts and abrasions. Meets ASTM F2413-11 M I/75 C/75 PR EH.Features & Benefits:
  • Brown leather, lace-up, 6 inch safety boot.
  • NATUREform steel toe impact protection.
  • Qflex Zero, non-metallic puncture protection.
  • Electrical hazard rated.
  • Heavy duty Kevlar stitching on critical seams.
  • NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
  • All-terrain, dual-density soling technology combines a soft, shock-absorbing, low-density polyurethane (PU) midsole with a high-density, hard-wearing rubber outsole.
  • Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 572° F (300° C).
  • Shoe Size : Men's Whole 6-15 | Men's Half 7.5 -11.5
  • Outsole Material : Rubber
  • Shoe Color : Brown
  • Overall Height : 6 inch
  • Shoe Gender : Men
  • Upper Material : Leather
  • Metatarsal Protection : No
  • Steel Toe Protection : Yes
  • Material : Leather
Image
SKU
Description
65394-BRN-105
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-060
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-095
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-085
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-120
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-130
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-070
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-080
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-075
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-100
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-110
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-090
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-140
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-150
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-115
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy