Check icon

Success

Your request has been successfully submitted.

Boots

Oliver 55231

Oliver 55231

placeholder
Oliver 55 Series safety footwear is constructed with liquid-resistant leather and features TECtuff toe and heel bumpers to help prevent cuts and abrasions. Boots are full lined with padded collar and tongue for wearer comfort. Nubuck brown leather, lace-up, 6 in (150mm). Meets ASTM F2413-11 M I/75 C/75 SD.Features & Benefits:
  • Nubuck brown leather, lace-up with lace-locking devise for ease in donning, 6 inch.
  • NATUREform steel toe impact protection.
  • NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
  • All-terrain soling technology combines a soft, shock-absorbing, low-density polyurethane (PU) midsole with a high-density, hard-wearing rubber outsole.
  • Oliver outsole design is slip-resistant to help prevent worker slips and falls and heat-resistant to temperatures up to 572° F (300° C).
  • Shoe Color : Nubuck Brown
  • Shoe Size : Men's Whole 6-15 | Men's Half 7.5 -11.5
  • Shoe Gender : Men
  • Upper Material : Leather
  • Overall Height : 150 millimetre | 6 inch
  • Outsole Material : Rubber
  • Steel Toe Protection : Yes
  • Metatarsal Protection : No
  • Material : Leather
Image
SKU
Description
55231-BRN-095
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-130
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-120
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-100
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-150
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-070
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-080
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-085
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-075
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-090
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-115
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-060
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-105
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-110
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55231-BRN-140
Workboot - 6'' Brown nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy