Check icon

Success

Your request has been successfully submitted.

Boots

Oliver 45646C

Oliver 45646C

placeholder
Oliver 45 Series composite toe safety footwear features liquid-resistant leather, non-metallic construction, padded collar and tongue, and COMFORTcushion insole. Black leather, lace-up, 6 in (150 mm). Meets ASTM F2413-11 M I/75 C/75 EH.Features & Benefits:
  • Liquid-resistant leather.
  • Composite toe impact protection is 40% lighter than traditional steel toe, for less fatigue when worn all day.
  • NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
  • All-terrain, TPU soling technology consists of a lightweight, shock absorbing low-density PU (polyurethane) midsole cushions the foot with each step for excellent comfort.
  • Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 266° F (130° C).
  • Shoe Size : Men's Whole 6-14 | Men's Half 7.5 -11.5
  • Shoe Color : Black
  • Shoe Gender : Men
  • Overall Height : 150 millimetre | 6 inch
  • Upper Material : Leather
  • Water Resistance : None
  • Outsole Material : TPU
  • Metatarsal Protection : No
  • Material : Leather
Image
SKU
Description
45646C-BLK-085
OLIVER 6 IN LACE UP COMP TOE BLK 8.5
45646C-BLK-110
OLIVER 6 IN LACE UP COMP TOE BLK 11
45646C-BLK-090
OLIVER 6 IN LACE UP COMP TOE BLK 9
45646C-BLK-105
OLIVER 6 IN LACE UP COMP TOE BLK 10.5
45646C-BLK-100
OLIVER 6 IN LACE UP COMP TOE BLK 10
45646C-BLK-130
OLIVER 6 IN LACE UP COMP TOE BLK 13
45646C-BLK-140
OLIVER 6 IN LACE UP COMP TOE BLK 14
45646C-BLK-115
OLIVER 6 IN LACE UP COMP TOE BLK 11.5
45646C-BLK-080
OLIVER 6 IN LACE UP COMP TOE BLK 8
45646C-BLK-060
OLIVER 6 IN LACE UP COMP TOE BLK 6
45646C-BLK-120
OLIVER 6 IN LACE UP COMP TOE BLK 12
45646C-BLK-070
OLIVER 6 IN LACE UP COMP TOE BLK 7
45646C-BLK-095
OLIVER 6 IN LACE UP COMP TOE BLK 9.5
45646C-BLK-075
OLIVER 6 IN LACE UP COMP TOE BLK 7.5
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy