Check icon

Success

Your request has been successfully submitted.

Boots

Oliver 45633C

Oliver 45633C

placeholder
Oliver 45 Series composite toe safety footwear features liquid-resistant leather, non-metallic construction, padded collar and tongue, and COMFORTcushion insole. Wheat leather, lace-up, 6 in (150 mm). Meets ASTM F2413-11 M I/75 C/75 EH.Features & Benefits:
  • Liquid-resistant leather.
  • Composite toe impact protection is 40% lighter than traditional steel toe, for less fatigue when worn all day.
  • NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
  • All-terrain, TPU soling technology consists of a lightweight, shock absorbing low-density PU (polyurethane) midsole cushions the foot with each step for excellent comfort.
  • Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 266° F (130° C).
  • Shoe Gender : Men
  • Water Resistance : None
  • Shoe Color : Brown
  • Shoe Size : Men's Whole 6-14 | Men's Half 7.5 -11.5
  • Upper Material : Leather
  • Outsole Material : Rubber
  • Overall Height : 6 inch | 150 millimetre
  • Metatarsal Protection : No
  • Material : Leather
Image
SKU
Description
45633C-BRN-080
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-110
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-115
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-085
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-120
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-070
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-060
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-090
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-095
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-105
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-075
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-140
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-100
OLIVER AT DUAL DENSITY COMP TOE WHEAT
45633C-BRN-130
OLIVER AT DUAL DENSITY COMP TOE WHEAT
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy