Check icon

Success

Your request has been successfully submitted.

Boots

Muck Chore Meta

Muck Chore Meta

placeholder
5mm CR flex-foam bootie, 100% waterproof, PORON XRD metatarsal guard, steel toe, vibram outsole, etc sock liner and removable EVA midsole.Features & Benefits:
  • 5mm CR flex-foam bootie with four-way stretch nylon.
  • 100% waterproof, lightweight and flexible.
  • Steel toe impact protection.
  • PORON XRDMetatarsal Guard is soft and flexible, but becomes rigid when struck for excellent metatarsal protection that exceeds ASTM standards.
  • Steel shank for additional arch support.
  • Upper is triple reinforced in the toe area and quadruple reinforced in the heel area for longer boot life and durability.
  • Durable, lightweight, rubber outsole with self-cleaning channels for optimal slip-resistance.
  • Meets ASTM-F2413-11 M I/75 C/75 MT/75 EH.
  • Water Resistance : Waterproof
  • Overall Height : 16 inch
  • Shoe Size : Men's 5-14 | Women's 6-13
  • Shoe Color : Black
  • Upper Material : CR Flex-Foam | Neoprene
  • Outsole Material : Vibram
  • Shoe Gender : Men | Women
  • Steel Midsole Protection : No
  • Steel Toe Protection : Yes
  • Metatarsal Protection : Yes
  • Material : CR Flex-Foam | Neoprene
Image
SKU
Description
CHS-META-BLK-070
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-090
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-050
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-080
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-140
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-120
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-060
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-130
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-100
Honeywell Size 10 Muck® Chore Met Guard Black 16 CR Flex-Foam | Neoprene Boots
CHS-META-BLK-110
Honeywell Size 11 Muck® Chore Met Guard Black 16 CR Flex-Foam | Neoprene Boots
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy