Check icon

Success

Your request has been successfully submitted.

Boots

Muck Chore Hi-Non-Safety Toe

Muck Chore Hi-Non-Safety Toe

placeholder
Lightweight CR flex-foam bootie, 100% waterproof, non-safety toe work boots, vibram outsole, removable EVA sock liner and 16 inch height.Features & Benefits:
  • 5mm CR flex-foam bootie provides a snug fit to keep out cold temperatures and keep workers’ feet warm.
  • Hand-layered construction is sealed for 100% waterproof reliability.
  • Breathable air-mesh lining wicks away humidity and perspiration.
  • Removable EVA sock liner.
  • Diamond-textured toe and heel reinforcements resist scuffs and scratches.
  • Extra wide kick off lugs for easy hands free removal.
  • Meets ASTM F2413-11 EH.
  • Insole Material : EVA Sock Liner
  • Water Resistance : Waterproof
  • Shoe Color : Black
  • Outsole Material : Vibram
  • Upper Material : CR Flex-Foam | Neoprene
  • Shoe Size : Men's 5-14
  • Shoe Gender : Men
  • Overall Height : 16 inch
  • Steel Toe Protection : No
  • Steel Midsole Protection : No
  • Metatarsal Protection : No
  • Tread : Vibram
  • Insulated : Yes
  • Material : CR Flex-Foam | Neoprene
Image
SKU
Description
CHH-000A-BL-090
Muck Chore Hi Work boot _ 16 in (40.6 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box _ 4 pairs per case.
CHH-000A-BL-100
Muck Chore Hi Work boot _ 16 in (40.6 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box _ 4 pairs per case.
CHH-000A-BL-160
Muck Chore Hi Work boot _ 16 in (40.6 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box _ 4 pairs per case.
CHH-000A-BL-060
Muck Chore Hi Work boot _ 16 in (40.6 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box _ 4 pairs per case.
CHH-000A-BL-070
Muck Chore Hi Work boot _ 16 in (40.6 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box _ 4 pairs per case.
CHH-000A-BL-050
Muck Chore Hi Work boot _ 16 in (40.6 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box _ 4 pairs per case.
CHH-000A-BL-130
Muck Chore Hi Work boot _ 16 in (40.6 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box _ 4 pairs per case.
CHH-000A-BL-080
Muck Chore Hi Work boot _ 16 in (40.6 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box _ 4 pairs per case.
CHH-000A-BL-120
Muck Chore Hi Work boot _ 16 in (40.6 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box _ 4 pairs per case.
CHH-000A-BL-110
Muck Chore Hi Work boot _ 16 in (40.6 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box _ 4 pairs per case.
CHH-000A-BL-150
Muck Chore Hi Work boot _ 16 in (40.6 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box _ 4 pairs per case.
CHH-000A-BL-140
Muck Chore Hi Work boot _ 16 in (40.6 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box _ 4 pairs per case.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy