Check icon

Success

Your request has been successfully submitted.

Boots

Muck Chore Cool Safety Toe

Muck Chore Cool Safety Toe

placeholder
XpressCool lining keeps feet cooler and comfortable in temperatures sub freezing to 95° F, 4mm CR flex-foam bootie, 100% waterproof, steel toe, Spandura coating for added protection, vibram outsole, etc sock liner.Features & Benefits:
  • New comfortable XpressCool lining material keeps your feet cool and dry in warm weather.
  • 4mm CR flex-foam bootie with four way stretch nylon.
  • 100% waterproof, lightweight and flexible.
  • Steel toe impact protection.
  • Steel shank for additional arch support.
  • Spandura added to the exterior of the neoprene for added protection against wear and abrasion.
  • Vibram outsole for improved durability and performance.
  • etc sockliner lining to reduce friction and heat build up.
  • Upper is triple reinforced in the toe area and quadruple reinforced in the heel area.
  • Meets ASTM F2413-11 M I/75 C/75 EH.
  • Water Resistance : Waterproof
  • Shoe Size : Men's 5-16 | Women's 6-13
  • Overall Height : 16 inch
  • Shoe Color : Black
  • Upper Material : CR Flex-Foam | Neoprene
  • Shoe Gender : Men | Women
  • Outsole Material : Vibram
  • Steel Midsole Protection : No
  • Steel Toe Protection : Yes
  • Metatarsal Protection : No
  • Material : CR Flex-Foam | Neoprene
Image
SKU
Description
CSCT-000-BLK-090
Muck Chore Cool Safety Toe - Black - 100% waterproof, XpressCool lining, 4mm CR Flex-foam bootie, steel toe + EH. Ms 5-14 / Ws 6-13
CSCT-000-BLK-080
Muck Chore Cool Safety Toe - Black - 100% waterproof, XpressCool lining, 4mm CR Flex-foam bootie, steel toe + EH. Ms 5-14 / Ws 6-13
CSCT-000-BLK-060
Muck Chore Cool Safety Toe - Black - 100% waterproof, XpressCool lining, 4mm CR Flex-foam bootie, steel toe + EH. Ms 5-14 / Ws 6-13
CSCT-000-BLK-070
Muck Chore Cool Safety Toe - Black - 100% waterproof, XpressCool lining, 4mm CR Flex-foam bootie, steel toe + EH. Ms 5-14 / Ws 6-13
CSCT-000-BLK-110
Muck Chore Cool Safety Toe - Black - 100% waterproof, XpressCool lining, 4mm CR Flex-foam bootie, steel toe + EH. Ms 5-14 / Ws 6-13
CSCT-000-BLK-130
Muck Chore Cool Safety Toe - Black - 100% waterproof, XpressCool lining, 4mm CR Flex-foam bootie, steel toe + EH. Ms 5-14 / Ws 6-13
CSCT-000-BLK-050
Muck Chore Cool Safety Toe - Black - 100% waterproof, XpressCool lining, 4mm CR Flex-foam bootie, steel toe + EH. Ms 5-14 / Ws 6-13
CSCT-000-BLK-100
Muck Chore Cool Safety Toe - Black - 100% waterproof, XpressCool lining, 4mm CR Flex-foam bootie, steel toe + EH. Ms 5-14 / Ws 6-13
CSCT-000-BLK-140
Muck Chore Cool Safety Toe - Black - 100% waterproof, XpressCool lining, 4mm CR Flex-foam bootie, steel toe + EH. Ms 5-14 / Ws 6-13
CSCT-000-BLK-120
Muck Chore Cool Safety Toe - Black - 100% waterproof, XpressCool lining, 4mm CR Flex-foam bootie, steel toe + EH. Ms 5-14 / Ws 6-13
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy