Check icon

Success

Your request has been successfully submitted.

Boots

Muck Arctic Pro Safety Toe

Muck Arctic Pro Safety Toe

placeholder
8mm CR flex-foam bootie and fleece lining helps to keep feet comfortable in -60° F to 40° F temperatures, 100% waterproof, steel toe, Bob-Tracker outsole, etc sock liner and EVA cushion midsole.Features & Benefits:
  • 8mm CR flex-foam bootie with four way stretch nylon.
  • Fleeced lined for added warmth and comfort.
  • 100% waterproof, light-weight and flexible.
  • Steel toe impact protection.
  • 2mm thermal foam underlay added to the instep area for additional warmth.
  • EVA molded midsole with contoured footbed.
  • Bob-Tracker molded outsole is rugged, aggressive and durable for maximum protection and stability.
  • Double reinforcements on the instep, heel and achilles.
  • Added toe protection with wrap-up bumper.
  • Meets ASTM F2413-11 M I/75 C/75 EH.
  • Shoe Gender : Men | Women
  • Outsole Material : Bob-Tracker
  • Overall Height : 16 inch
  • Upper Material : CR Flex-Foam | Neoprene
  • Shoe Color : Black
  • Water Resistance : Waterproof
  • Shoe Size : Men's 7-14 | Women's 8-13
  • Steel Midsole Protection : No
  • Metatarsal Protection : No
  • Steel Toe Protection : Yes
  • Material : CR Flex-Foam | Neoprene
Image
SKU
Description
ACP-STL0-BLK-080
Muck Arctic Pro Safety Toe - Black - 100% waterproof, 8mm CR Flex-foam bootie, fleece lining, Bob-Tracker outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ACP-STL0-BLK-110
Muck Arctic Pro Safety Toe - Black - 100% waterproof, 8mm CR Flex-foam bootie, fleece lining, Bob-Tracker outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ACP-STL0-BLK-120
Muck Arctic Pro Safety Toe - Black - 100% waterproof, 8mm CR Flex-foam bootie, fleece lining, Bob-Tracker outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ACP-STL0-BLK-090
Muck Arctic Pro Safety Toe - Black - 100% waterproof, 8mm CR Flex-foam bootie, fleece lining, Bob-Tracker outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ACP-STL0-BLK-100
Muck Arctic Pro Safety Toe - Black - 100% waterproof, 8mm CR Flex-foam bootie, fleece lining, Bob-Tracker outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ACP-STL0-BLK-140
Muck Arctic Pro Safety Toe - Black - 100% waterproof, 8mm CR Flex-foam bootie, fleece lining, Bob-Tracker outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ACP-STL0-BLK-070
Muck Arctic Pro Safety Toe - Black - 100% waterproof, 8mm CR Flex-foam bootie, fleece lining, Bob-Tracker outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ACP-STL0-BLK-130
Muck Arctic Pro Safety Toe - Black - 100% waterproof, 8mm CR Flex-foam bootie, fleece lining, Bob-Tracker outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy