Check icon

Success

Your request has been successfully submitted.

First Responder Gear & Gear Management

Morning Pride® RANGER™ - Structural Turnout Gear

Light on Your Back...Even Lighter on Your Budget!

placeholder
Tough, rugged, made to fit each unique firefighter, RANGER™ turnout gear protects through the roughest of calls. Offering you a wide variety of options so you can custom design your gear to serve your specific needs, RANGER™ gear is comfortable and light, making it the optimal choice for budget-conscious fire departments who do not want to compromise on quality or protection. Features and Benefits: Certification – NFPA 1971 PART OF THE MORNING PRIDE SERIES Options Popular Coat Options • 35˝ Ranger Model • Leather or Ara-shield® Cuffs, Shoulder Caps and Elbows • Lettering on Back Patch • Half-height Bellows Pockets – 6˝ x 9˝ x 1.5˝ • Radio Pocket – 8˝ x 3˝ x 2˝ • Microphone Tab • Long Tabbed Nomex® Wristlets • Choice of Required Trim Packages Popular Pant Options • Leather or Ara-shield® Knees • Bellows Pockets – 9˝ x 9˝ x 1.5˝ • Suspenders – Dyna-Fit with Quick-adjust and Padding or H-back • Choice of Required Trim Packages Certified Escape Systems • Spider™ Harness – Integrated Class II safety and rescue harness with A-frame • Patriot™ Harness – Integrated Class II safety and rescue harness • Life Grip™ Ladder / Escape Belt – Functional and fully adjustable escape belt Kevlar® ladder/escape belt
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy