Check icon

Success

Your request has been successfully submitted.

First Responder Gear & Gear Management

Life Grip™ Ladder and Escape Belt

FUNCTIONAL AND FULLY ADJUSTABLE ESCAPE BELT

placeholder
The Life Grip™ Ladder/ Escape Belt redefines versatility, comfort and performance beyond anything ever conceived before. The pant adaptation is exactly like the Spider Harness™ pant minus the leg loop pass through slots. In fact, the Life Grip™ Belt can be worn on a Spider Harness™ adapted pant. Features and Benefits: Click here to view the Morning Pride™ Harness Systems Installation Video • Built-in Two-inch Increments For even waist sizes 32-inch and above • Fully functional for escape or ladder work Simply the best way to keep your pants up. No take-up straps needed. • Separate Sliding D-ring For bailout system pre-connect • Optional Tether Stows at waist for use with ladder hook (ladder hooks and carabiners not Honeywell products) • 14” Tether + Ladder Hook 23” total reach • 10” Tether + Ladder Hook 19” total reach • Mil Spec Waist Adjuster Keeps pants up, no need for take-up straps Certifications: UL classified to NFPA 1983, current edition Components UL classified to NFPA 1971, current edition Options Optional Tether Stows at waist for use with ladder hook (ladder hooks and carabiners not Honeywell products)
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy