Check icon

Success

Your request has been successfully submitted.

Earplugs

TrustFit® Pod

Push-in Foam Earplug.

placeholder
Research shows that half of all industrial workers experience progressive, long-term hearing loss — in part because many workers struggle to fit their earplugs for proper hearing protection. The Honeywell Howard Leight TrustFit Pod earplugs are designed with an ergonomic stem, and dimpled foam tip so they are easy to fully insert and remove without picking up dirt from workers’ fingers, and comfortable to wear during the work day. TrustFit Pod push-in foam earplugs provide effective NRR 28dB, Canada Class A(L) hearing protection. The earplugs are available in both uncorded and corded versions.Features & Benefits:
  • Soft foam dimpled tip collapses to be easily and gently pushed into ear canal
  • No roll-down foam reduces hygiene concerns and makes for easy
  • The ergonomically contoured paddle fits naturally between the finger and thumb, even while wearing work gloves
Safety managers can now help their workers to “wear confidence” with the trustworthy ease, comfort, and fit of TrustFit Pod push-in foam earplugs.
  • Canada Class : A (L)
  • Material : PU Foam; TPU
  • Noise Reduction Rating : 28 decibel
  • Reusability : Reusable
  • Earplug Shape : Push-to-Fit
  • Color : Orange
  • High Visibility : Yes
  • Detectable : No
Image
SKU
Description
TRUSTFITPOD-30
Honeywell Howard Leight TrustFit™ Pod Push-to-Fit Polyurethane Foam TPE Corded Earplugs
TRUSTFITPOD-1-5
TrustFit Pod, Uncorded, 5-Pair Zipped Polybag, UOM = CS, 1250 Pairs per Case (divided into 10 boxes per case), 25 Packs per Case, 5 Pairs per Pack
TRUSTFITPOD-30-PB
TrustFit Pod, corded, paperbag, UOM = CASE, 1000 Pairs per Case, 100 pairs per box, 10 boxes per case
TRUSTFITPOD-30-5
TrustFit Pod, Corded, 5-Pair Zipped Polybag, UOM = CS, 1250 Pairs per Case, 25 Packs per Case, 5 Pairs per Pack
TRUSTFITPOD-1
Honeywell Howard Leight TrustFit™ Pod Push-to-Fit Polyurethane Foam TPE Uncorded Earplugs
TF-PLUS-1
TF-PLUS-30
TFT-PLUS-30
TFT-POD-30
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy