Check icon

Success

Your request has been successfully submitted.

Earplugs

Multi Max®

One Earplug, Two Sizes.

placeholder
Multi Max offers flexibility, protection and economy in hearing protection with its two-sizes-in-one design, improving individual fit while simplifying inventory. Multi Max offers a comfortable fit with its self-adjusting polyurethane foam and smooth, soil-resistant skin.Features & Benefits:
  • Improves individual fit while simplifying inventory
  • Smooth, soil-resistant closed cell-foam skin prevents dirt build-up
  • Formable polyurethane foam expands to fit most wearers
  • Available in paper bag for process industries [pulp & paper]
  • Prefilled canister refills for the HL400 Earplug Dispenser and Bulk refills for LS-400 and LS-500 Earplug Dispensers save time, waste and space
  • Noise Reduction Rating : 31 decibel
  • High Visibility : No
  • Earplug Shape : Pill
  • Color : Coral; Yellow
  • Detectable : No
  • Canada Class : A (L)
  • Earplug Size : One Size Fits All
  • Reusability : Disposable
  • Material : PU Foam
Image
SKU
Description
HL400-MM-INTRO
HL400 Dispenser with 1 prefilled canister of 400 pairs of MULTIMAX earplugs. UOM = CS
MM-1
Honeywell Howard Leight Multi-Max® Tapered Polyurethane Foam Uncorded Earplugs
MM-LS4
MM-1-D
Honeywell Howard Leight Leight Source 500 Tapered Polyurethane Foam Uncorded Earplugs
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy