Check icon

Success

Your request has been successfully submitted.

Earplugs

MAX® Small

Maximum Protection. Minimum Exposure.

placeholder
As the saying goes, “One size earplug does not fit all size ears.” And sometimes even the tightest rolled-down foam earplug won’t fit comfortably in the smallest of ear canals. Fitting ear canals of all shapes and sizes doesn’t have to be difficult. That’s why we created MAX Small, delivering the same comfort as our flagship MAX disposable earplug, in a 20% smaller size.Features & Benefits:
  • Smaller version of flagship Howard Leight MAX earplug 20% smaller, ideal for smaller ear canals
  • Bell shape delivers maximum in-ear comfort
  • Contoured design easier to insert, resists tendency to back-out of ear canal
  • Polyurethane foam enhances comfort, especially for long-term wear
  • Smooth, soil-resistant closed cell-foam skin prevents dirt build-up
  • Prefilled canister refills for the HL400 Earplug Dispenser save time, waste and space
  • Color : Light Orange
  • Noise Reduction Rating : 30 decibel
  • Canada Class : A (L)
  • Earplug Size : Small
  • Material : PU Foam
  • Reusability : Disposable
  • Earplug Shape : Contoured Bell
Image
SKU
Description
HL400-MAXS-INTRO
HL400 Dispenser with 1 prefilled canister of 400 pairs of MAX Small earplugs. UOM = CS
MAX-30S
Honeywell Howard Leight Max® Contoured Bell Polyurethane Foam Corded Earplugs
MAX-1S
Honeywell Howard Leight Max® Contoured Bell Polyurethane Foam Uncorded Earplugs
MAX-1S-D
Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 500 Pairs per Box, 4 Boxes per Case
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy