Check icon

Success

Your request has been successfully submitted.

Earplugs

Fusion® Detectable

All-day comfort and easy handling

placeholder
Fusion Detectable multiple-use earplugs use advanced manufacturing technology to deliver a revolutionary combination of all-day comfort and easy handling. Its FlexiFirm core ensures easy insertion into the ear canal and a superior fit all day long. Fusion’s patented SoftFlange design adjusts perfectly to the ear canal to deliver unmatched comfort and superior attenuation. Two sizes – large and small – provide optimal fit for comfort and safety, while the attached cord and metal stem ring allow earplug detection for process industries.Features & Benefits:
  • Patented dual material design
  • FlexiFirm stem is easy to grasp, ensures easy insertion into the ear canal
  • SoftFlanges create comfortable seal in the ear canal for superior comfort and protection
  • Attached cord and metal stem ring easily detected by automated equipment
  • Blue color provides high visibility in detection
  • Cleans with soap and water, lasts for weeks
  • Two sizes fine-tune fit for personal comfort and safety
  • Noise Reduction Rating : 25 decibel
  • Canada Class : A (L)
  • Material : Molded; Steel
  • Reusability : Reusable
  • Detectable : Yes
  • High Visibility : No
  • Earplug Shape : Flange
  • Color : Blue
  • Earplug Size : Regular
Image
SKU
Description
FDT-30-SM
Honeywell Howard Leight Fusion® Tapered TPE Steel Detectable Corded Earplugs
FDT-30
Honeywell Howard Leight Fusion® Tapered TPE Steel Detectable Corded Earplugs
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy