Check icon

Success

Your request has been successfully submitted.

Earmuffs

Viking™

Multiple Position Headband for Alternative Wearing Positions

placeholder
Viking series multiple-position earmuffs give workers the flexibility to wear their earmuffs over the head behind the head or under-the-chin. Viking earmuffs can be worn with other PPE, including hard hats, visors, face shields, respirators and welding shields. Plus, Viking's robust non-deforming dielectric construction withstands use and abuse while protecting your workers in electrical environments. The Viking series features patented Air Flow Control technology for optimal attenuation across all frequencies and also snap-in ear cushions for easy maintenance.Features & Benefits:PATENTED AIR FLOW CONTROL TECHNOLOGYHoward Leight's patented Air Flow Control delivers optimal attenuation across all frequencies, without increasing earcup size or weight. A patented baseplate chamber and high-tech non-woven layer manage the flow of air inside the earmuff to control how sound reaches the ear. The result is better, more consistent overall attenuation for virtually all industrial noise environments. Air Flow Control is a standard feature on all Viking series earmuffs.
  • Multiple-position over-the-head, behind-the-head or under-the-chin
  • Wear when using other PPE
  • Patented Air Flow Control™ technology delivers optimal attenuation across all frequencies, without increasing earcup size or weight
  • Inner-ventilated headband minimizes pressure on the head, breathes easier in warm/humid climates
  • Snap-in ear cushions make replacement quick and easy
  • Elastic headband strap for better positioning when worn behind-the-head or under-the-chin
  • Dielectric construction suitable for electrical environments
  • Earmuff Type : Multiple Position Wear
  • Mounting Features : Headband
  • Headband Material : Plastic
Image
SKU
Description
1010926
Honeywell Howard Leight Viking™ V2 Dark Blue Multi Position Earmuffs
1010927
Honeywell Howard Leight Viking™ V3 Black Multi Position Earmuffs
1010925-H5
Honeywell Howard Leight Viking™ V1 Light Blue Multi Position Earmuffs
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy