Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex XMF Goggle

Uvex XMF Goggle

placeholder
Uvex XMF tactical goggle offers a high-performance solution for today’s law enforcement professional. With superior coverage, precision optics, comfort features and aggressive style, this goggle is designed to instill confidence. Available with Dura-streme, dual AF/HC coatings. Made in USA.Features & Benefits:
  • Available in Dura-streme Anti-scratch and anti-fog coating
  • Superior coverage, precision optics and comfort features
  • Available in 3 frame colors and 2 lens tints
  • Soft, lightweight elastomer body
  • Certified to U.S. Military Vo and V50
Certifications
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Military Vo and V50 standards
Polycarbonate Lens Coatings available in:
  • Dura-streme: Ultra-dura anti-scratch hardcoat coating on the outside and Uvextreme anti-fog lens coating on the inside
Fit:
  • Lightweight, gap-free fit comfortably conforms to body
  • Low-profile design ensures compatibility with helmets, night vision and communication devices
  • Adjustable flame-resistant headband provides a custom fit
Protection:
  • Available in clear and gray lens tints
  • Streamlined cylindrical lens offers superior optics
  • Wide field of view for optimized peripheral vision
  • U6 grade –level lens filtering 99.9% UVB/UVA protection for far and near UV transmittance
  • Color-coordinated, anti-reflective soft fabric lens sleeve helps to protect goggle lens
  • Certified to meet ANSI+ 2015, tested by Honeywell to meet the requirements of the CSA Z94.3 standard and Military Vo standards
Value Proposition:
  • Tactical goggle with Durastreme AF/HC lens coating and superior coverage, precision optics, comfort features. Tactical Goggle Kit available
  • Optimal Rx insert available
Competitive advantages: Durastreme
  • Headband Material : Fabric
  • Lens Coating : Dura-Streme HC/AF
  • Product Platform Advantages : Streamlined cylindrical lens offers superior optics and wide field of view for optimized peripheral vision. Adjustable flame-resistant headband provides a custom fit whether worn alone or with a helmet. Made in USA. Tactical Goggle Kit available
  • Headband Included : Yes
  • Headband Color : Black | Tan
  • Frame Color : Black | Tan | Foliage Green
  • Lens Color : Gray | Clear
  • Product Type : Military Grade Eyewear
Name
Description
File size
Image
SKU
Description
S0750D
UVEX XMF GOGGLE BLK CL DURA
S0751D
UVEX XMF GOGGLE BLK GY DURA
S0760D
UVEX XMF GOGGLE TAN CL DURA
S0780D
UVEX XMF CLR DURA REPL LENS
S0775D
UVEX XMF GRN GOGGLE KIT
S0755D
UVEX XMF BLK GOGGLE KIT
S0771D
UVEX XMF GOGGLE GRN GY DURA
S0765D
UVEX XMF TAN GOGGLE KIT
S0761D
UVEX XMF GOGGLE TAN GY DURA
S0781D
UVEX XMF GRAY DURA REPL LENS
S3355
UVEX XMF RX CARRIER,BLK
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy