Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex V-Maxx

Uvex V-Maxx

placeholder
The Uvex V-Maxx goggle has wrap-around styling for a 180 degree, clear field of vision. Direct and indirect ventilation styles available for impact or splash applications. Can be worn over most prescription eyewear. Available in HC and Uvextra AF, and 3.0 and 5.0 welding shades.Features & Benefits:
  • Available with HC and Uvextra AF
  • Direct and indirect ventilation styles available
  • Adjustable elastic or neoprene headband
  • Available in 3.0 and 5.0 welding shades
  • Peel-off goggle covers available to extend lens life
  • OTG compatible goggle
Certifications
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Uvextra AF Anti-Fog coating
  • Hardcoat Anti-Scratch coating
Fit:
  • Adjustable elastic or neoprene
  • Pivoting headband clips to adjust strap around hard hats or hearing protection
  • Goggle with sleek wrap-around styling for a 180 degree, clear field of vision
Protection:
  • Direct and indirect ventilation styles available for impact or splash applications
  • Certified to meet ANSI+ 2015standards
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Available in Shade 3.0 and Shade 5.0 welding tints
Value Proposition:
  • Can be worn over most prescription eyewear (OTG compatible)
  • Full protection and comfort
  • Product Type : Safety Goggles
  • Product Platform Advantages : Peel-off goggle covers available to extend useful life of the lens. Pivoting headband clips to adjust strap around hard hats or hearing protection.
  • Lens Color : Clear | Shade 3.0 | Shade 5.0
  • Headband Material : Neoprene | Fabric
  • Lens Coating : HC | Uvextra AF
  • Headband Included : Yes
  • Headband Color : Black | Red
  • Frame Color : Clear | Black
Image
SKU
Description
11250830
V-Maxx Goggle Indirect Vent with Elastic Headband (ANSI Z87+ / CSA Z94.3 Approved)
11250810
Honeywell Uvex V-Maxx® Indirect Vent Chemical Splash Over The Glasses Goggles With Clear Wrap Around Frame And Clear Uvextra® Anti-Fog Lens
11250800
Honeywell Uvex V-Maxx® Direct Vent Impact Over The Glasses Goggles With Clear Wrap Around Frame And Clear Uvextra® Anti-Fog Lens
11250850
V-Maxx Goggle Indirect Vent with Elastic Headband (ANSI Z87+ / CSA Z94.3 Approved)
11250860
V-Maxx 10 Pack lens protectors(ANSI Z87+ / CSA Z94.3 Approved)
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy