Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex Strategy

Uvex Strategy

placeholder
Uvex Strategy’s lightweight, TPE goggle body provides exceptional comfort and fit for maximum protection. Fits comfortably over most prescription eyewear. Available in four models for a variety of applications: direct vent, closed vent, indirect vent and indirect vent with foam for fine particle protection. Made in USA.Features & Benefits:
  • Lens available in Uvextra Anti-Fog Coating
  • Available in direct, indirect, and closed vents
  • Fits comfortably over most prescription eyewear
  • Lightweight, TPE goggle body
Certifications
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • D3 standard
Polycarbonate Lens Coatings available in:
  • Uvextra Anti-Fog coating
Fit:
  • Fits comfortably over most prescription eyewear
  • Lightweight, TPE body provides exceptional comfort and fit
Protection:
  • Headband available in fabric or Neoprene for chemical splash applications
  • Available in Uvextra anti-fog coating
  • Provides a fit that is both comfortable and secure
  • Available in four models for a variety of applications: direct, closed, indirect vents, and indirect vent with foam
  • Meets ANSI+ 2015, tested by Honeywell to meet the requirements of the CSA Z94.3 standard and D3 standards
Value Proposition:
  • Provides lightweight, all-day comfort
  • Available in Uvextra anti-fog coating
  • Made in USA
  • Headband Color : Black | Gray
  • Lens Color : Clear
  • Product Type : Safety Goggles
  • Frame Color : Gray | Orange
  • Lens Coating : Uvextra AF
  • Product Platform Advantages : Headband available in fabric or Neoprene for chemical splash applications; Fits comfortably over most prescription eyewear; Uvextra Anti-Fog coating; Made in USA.
  • Headband Included : Yes
  • Headband Material : Neoprene | Fabric
Name
Description
File size
2009
301.3 KB
Image
SKU
Description
S3810
Honeywell Uvex Strategy® Indirect Vent Over The Glasses Goggles With Gray Frame And Clear Uvextra® Anti-Fog Lens
S3800
Honeywell Uvex Strategy® Direct Vent Over The Glasses Goggles With Gray Frame And Clear Uvextra® Anti-Fog Lens
S3815
Honeywell Uvex Strategy® Face Foam Indirect Vent Over The Glasses Goggles With Gray Frame And Clear Uvextra® Anti-Fog Lens
S3805
Honeywell Uvex Strategy® Closed Vent Over The Glasses Goggles With Gray Frame And Clear Uvextra® Anti-Fog Lens
S3820
Honeywell Uvex Strategy® Indirect Vent Over The Glasses Goggles With Orange Frame And Clear Uvextra® Anti-Fog Lens
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy