Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex Stealth OTG

Uvex Stealth OTG

placeholder
Uvex Stealth OTG (Over-the-Glass) fits comfortably over most prescription eyewear. It has a modern style, gap-free fit, and unmatched protection. Uvex Stealth OTG has Dura-streme AF/HC, MMT elastomer body, and an easy and economical lens replacement system. Made in the USA.Features & Benefits:
  • PC, Hydroshield Anti-Fog, Dura-streme HC/AF
  • Polypropylene, MMT elastomer goggle body
  • Quick-adjust, latex-free headband, in Neoprene or fabric (logoed)
  • Available in various lens tints
  • Available in classic toric lens and readers
  • Easy and economical lens replacement system
  • Modern design
Certifications
  • ANSI Z87.1+ - 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • D3
Polycarbonate Lens Coatings available in:
  • Hydroshield Anti-fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
  • Full view lens that provides superior optics and peripheral vision
  • Dura-streme Hard Coat/Anti-Fog dual coating technology with Uvextreme antifog on interior and Ultra-dura anti-scratch on exterior for 2x greater scratch resistance
Fit:
  • Polypropylene, MMT, soft, elastomer body flexes and conforms to the face for a secure, gap-free, comfortable fit
  • Pivoting, easy-adjusting, latex-free headband available in Neoprene or fabric (logoed)
  • Easy and economical lens replacement system
  • Modern design, highest comfort and protection
Protection:
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Certified to meet D3 standards
  • U6 grade –level filtering 99.9% UVB/UVA protection
  • Available in various lens tints
Value Proposition:
  • Easy and economical lens replacement system
  • Made in USA
  • Uvex Stealth OTG is also available in classic toric lens, and Readers
Style:
  • Modern, Full protection and comfort
  • Browbar : Soft
  • Frame Color : Navy
  • Headband Material : Neoprene | Fabric
  • Lens Coating : HydroShield AF | Dura-Streme HC/AF
  • Headband Included : Yes
  • Lens Color : Clear | Gray | Amber | Shade 5.0
  • Product Platform Advantages : Easy, economical lens replacement system; Available in regular toric lens and Readers; Made in USA.
  • Product Type : Safety Goggles
  • Frame Flexibility : Adjustable headband
  • Headband Color : Gray
Image
SKU
Description
S3970DF
Honeywell Uvex Stealth® OTG Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Clear Dura-streme™ Anti-Fog Anti-Scratch Lens
S3970D
Honeywell Uvex Stealth® OTG Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Clear Dura-streme™ Anti-Fog Anti-Scratch Lens
S3971D
Honeywell Uvex Stealth® OTG Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Gray Dura-streme™ Anti-Fog Anti-Scratch Lens
S3975D
Honeywell Uvex Stealth® OTG Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Shade 5 Dura-streme™ Anti-Fog Anti-Scratch Lens
S740D
Honeywell Clear Polycarbonate Uvex Stealth® Replacement Lens (10 per pack)
S3972D
Honeywell Uvex Stealth® OTG Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Amber Dura-streme™ Anti-Fog Anti-Scratch Lens
S3972HS
Uvex Stealth OTG Goggle Navy Body Amber lens tint HydroShield AF coating Neoprene headband
S3970HSF
Uvex Stealth OTG Goggle Navy Body Clear lens tint HydroShield AF coating fabric headband
S740HS
Uvex Stealth OTG Goggle Clear lens tint HydroShield AF coated Replacement Lenses
S3971HS
Uvex Stealth OTG Goggle Navy Body Gray lens tint HydroShield AF Coating neoprene headband
S3970HS
Honeywell Uvex Stealth® OTG Indirect Vent Chemical Splash Over The Glasses Goggles With Navy Low Profile Wrap Around Frame And Clear HydroShield® Anti-Fog Lens
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy