Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex Stealth

Uvex Stealth

placeholder
Uvex Stealth is the most popular goggle on the market. Its high end styling and comfort offers unmatched protection from chemical splash and impact. Uvex Stealth’s toric lens design is coated with Hydroshield AF, MMT elastomer body, and easy and economical lens replacement system. Rx insert available. Made in the USA.Features & Benefits:
  • PC, Toric lens, Hydroshield AF, Dura-streme AF/HC
  • Polypropylene, elastomer goggle body
  • Quick-adjust, latex-free headband, in Neoprene or fabric
  • Available in clear and gray lens tints
  • Available in OTG and readers
  • Easy and economical lens replacement system
  • Modern design
Certifications
  • ANSI Z87.1+ - 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 19,072 - Brazil
  • D3
Polycarbonate Lens Coatings available in:
  • Toric lens that provides superior optics and peripheral vision
  • Hydroshield Anti-fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
  • Dura-streme dual coating technology with Uvextreme anti-fog on interior and Ultra-dura anti-scratch on exterior for 3x longer lens life 2x greater scratch resistance
  • Uvextreme Anti-fog coating
Fit:
  • Polypropylene, MMT soft, elastomer body flexes and conforms to the face for a secure, gap-free, comfortable fit
  • Pivoting, easy-adjusting, latex-free headband available in Neoprene or fabric
  • Available in different frame colors
  • Easy and economical lens replacement system
  • Modern design, highest comfort and protection
Protection:
  • Certified to meet ANSI+ 2015 and Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Certified to meet D3 standards
  • U6 grade –level filtering 99.9% UVB/UVA protection
  • Available in clear and gray lens tints
Value Proposition:
  • Easy and economical lens replacement system
  • Made in USA
  • Uvex Stealth is also available in OTG and Readers
Style:
  • Modern, Full protection and comfort
Competitive advantage: SCT,Hydroshield AF
  • Product Type : Safety Goggles
  • Lens Coating : HydroShield AF | Uvextreme AF | Dura-Streme HC/AF
  • Lens Color : Clear | Gray | Amber
  • Headband Included : Yes
  • Product Platform Advantages : Easy, economical lens replacement system; Made in USA; Avail in OTG, Readers & Rx insert.
  • Headband Material : Neoprene | Fabric
  • Frame Color : Gray | Teal | Orange
  • Browbar : Soft
  • Frame Flexibility : Adjustable headband
  • Headband Color : Gray
Image
SKU
Description
S3959
Uvex Stealth Rx Carrier
S39610C
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Gray Teal Low Profile Frame And Clear Uvextreme® Anti-Fog Lens
S3961C
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Gray Low Profile Frame And Gray Uvextreme® Anti-Fog Lens
S3962HS
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Gray Low Profile Frame And Amber HydroShield® Anti-Fog Lens
S39630CI
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Gray Orange Low Profile Frame And Clear Uvextreme® Anti-Fog Lens
S39630HSI
UVEX STEALTH ORANGE BODY CL LENS HYDROSHIELD ANTI-FOG COATING (FABRIC HEADBAND)
S3960C
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Gray Low Profile Frame And Clear Uvextreme® Anti-Fog Lens
S3960CI
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Gray Low Profile Frame And Clear Uvextreme® Anti-Fog Lens
S3960D
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Gray Low Profile Frame And Clear Dura-streme™ Anti-Fog Hard Coat Lens
S3960HS
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Gray Low Profile Frame And Clear HydroShield® Anti-Fog Lens
S39611HS
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Teal Low Profile Frame And Gray HydroShield® Anti-Fog Lens
S39630HS
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Orange Low Profile Frame And Clear HydroShield® Anti-Fog Lens
S3962C
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Gray Low Profile Frame And Amber Uvextreme® Anti-Fog Lens
S3960HSI
UVEX STEALTH GRAY BDY CL LENS HSAF ANTI-FOG COATING FABRIC HEADBAND
S39610HS
UVEX STEALTH TEAL BODY CLEAR LENS HYDROSHIELD ANTI-FOG COATING (NEOPRENE HEADBAND)
S39611C
Uvex Stealth with Neoprene Band
S520
Honeywell Neoprene Uvex Stealth® Goggle Retainer (1)
S821
Uvex Stealth Gray Neoprene Headband w/out slides (Uvex Stealth)
S3961HS
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Gray Low Profile Frame And Gray HydroShield® Anti-Fog Lens
S39630C
Honeywell Uvex Stealth® Indirect Vent Chemical Splash Impact Goggles With Gray Orange Low Profile Frame And Clear Uvextreme® Anti-Fog Lens
S521
Uvex Stealth goggle retainer for full brim style hardhats
S823
Uvex Stealth Flame Retardant Fabric Headband (9400, Uvex Stealth, Spoggle, Fury)
S700HS
Uvex Stealth Clear HydroShield Repl Lens
S701HS
Uvex Stealth Gray HydroShield Repl Lens
S701C
Honeywell Gray Polycarbonate Uvex Stealth® Replacement Lens (10 per pack)
S702HS
Honeywell Amber Polycarbonate Uvex Stealth® Replacement Lens (10 per pack)
S700D
Uvex Stealth Replacement Lens
S700C
Honeywell Clear Polycarbonate Uvex Stealth® Replacement Lens (10 per pack)
S702C
Honeywell Amber Polycarbonate Uvex Stealth® Replacement Lens (10 per pack)
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy