Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex Futura Goggles

Uvex Futura Goggles

placeholder
Uvex Futura is an OTG goggle with wraparound design featuring excellent panoramic vision. Frosted browguard reduces overhead glare. Indirect venting system, along with high-performance Uvextreme anti-fog coating minimizes fogging in extreme environments. Made in USA.Features & Benefits:
  • Available in Uvextreme Anti-Fog lens coating
  • Fits over most prescription eyewear
  • Available in clear and welding shade lens tints
  • Economical lens replacement system
  • Wraparound sport style with frosted browguard
Certifications
  • ANSI Z87.1-2010
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Uvextreme AF
Fit:
  • Wraparound style with frosted browguard reduces overhead glare
  • Wraparound design features excellent panoramic vision
  • Fits over most prescription eyewear
Protection:
  • Offers protection against dust, mist, impact and chemical splash
  • Offers protection against welding infrared radiation
  • Certified to meet ANSI & tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Economical lens replacement system
  • Made in USA
  • Product Type : General Purpose Eyewear
  • Lens Coating : Uvextreme AF
  • Browbar : Frosted
  • Frame Flexibility : Adjustable headband
  • Frame Color : Clear | Black
  • Headband Material : Neoprene
  • Headband Color : Gray
  • Headband Included : Yes
  • Product Platform Advantages : Indirect venting system; Fit over most prescription eyewear; Economical lens replacement; Made in USA.
  • Lens Color : Clear | Shade 3.0 | Shade 5.0
Image
SKU
Description
S347C
Uvex Futura 9301
S348C
Uvex Futura 9301
S345C
Honeywell Uvex Futura™ Indirect Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
S824
Uvex Classic Gray Neoprene Headband w/ Slides Fury
S780C
Uvex Futura 9301 Replacement Lens
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

Alternative Products

How to buy