Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex Flex Seal

Uvex Flex Seal

placeholder
Uvex Flex Seal goggle is made of a lightweight, silicone body, which conforms to the face, to assure the highest level of comfort and eye protection. The silicone body stays supple even in extreme temperatures and seals to almost any face shape, while offering exceptional all-day comfort. Made in USA.Features & Benefits:
  • Available in HydroShield Anti-Fog lens coating
  • Available in Uvextreme Anti-fog lens coating
  • Indirect venting system
  • Fits comfortably over prescription eyewear
  • Available in various lens tints
  • Economical lens replacement
Certifications
  • ANSI Z87.1+ - 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • D3, D4
Polycarbonate Lens Coatings available in:
  • Hydroshield Anti-fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
  • Uvextreme Anti-Fog coating
Fit:
  • Lightweight, silicone body that conforms to the face to assure the highest level of comfort and eye protection
  • Fits comfortably over most prescription eyewear
  • Silicone body seals to almost any face shape, while offering exceptional all day comfort
Protection:
  • Uvextreme Anti-fog lens coating
  • U6 grade-level lens filtering 99.9% of UVB/UVA protection
  • Certified to meet ANSI+ - 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Certified to meet D3 and D4 standard
Value Proposition:
  • Dependable, lightweight, comfortable, face seal
  • Indirect venting
  • Economical lens replacement
  • Made in USA
  • Headband Included : Yes
  • Frame Color : Navy | Gray
  • Product Type : Safety Goggles
  • Product Platform Advantages : Lightweight, silicone body conforms to the face for highest level of comfort and protection; Indirect venting system, along with Uvextreme anti-fog coating, minimizes fogging in extreme environments; Made in USA.
  • Headband Color : Gray
  • Lens Coating : HydroShield AF | Uvextreme AF
  • Headband Material : Neoprene | Fabric
  • Lens Color : Clear | Gray | Shade 3.0 | Shade 5.0
Name
Description
File size
269.08 KB
Image
SKU
Description
S3425X
Honeywell Uvex Flex Seal® Indirect Vent Over The Glasses Goggles With Gray Low Profile Frame And Gray Uvextreme® Anti-Fog Lens
S3405HS
Uvex Flex Seal OTG Goggle Navy Body Clear lens tint HydroShield AF coating, fabric headband
S3435X
Honeywell Uvex Flex Seal® Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Shade 5 Uvextreme® Anti-Fog Lens
S3410X
FLEXSEAL REG GY XTR NEO.HB
S3400HS
Uvex Flex Seal OTG Goggle Navy Body Clear HydroShield AF Coating and Neoprene Headband
S3400X
Honeywell Uvex Flex Seal® Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Clear Uvextreme® Anti-Fog Lens
S3405X
Honeywell Uvex Flex Seal® Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Clear Uvextreme® Anti-Fog Lens
S3420X
Honeywell Uvex Flex Seal® Indirect Vent Over The Glasses Goggles With Gray Low Profile Frame And Clear Uvextreme® Anti-Fog Lens
S3430X
FLEXSEAL SHD3.0 XT NEO.HB
S710X
Flex Seal Replacement Lens
S710HS
Uvex Flex Seal OTG Goggle Clear lens tint, HydroShield AF coated Replacement Lens
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

Alternative Products

How to buy