Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex Classic

Uvex Classic

placeholder
Uvex Classic Safety Goggles fit over most Rx spectacles. Four models available for dust, mist or chemical splash – indirect vented, closed vented, indirect hooded; and for dust and mist only – indirect hooded with face foam. Available with Uvextreme anti-fog coating.Features & Benefits:
  • Available in Uvextreme Anti-Fog lens coating
  • Fits over most Rx spectacles
  • Frosted browguard reduced glare
  • Available in four models including foam, and in/direct vents
Certifications
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Uvextreme Anti-Fog coating
Fit:
  • Fits over most Rx spectacles
  • Indirect vented, closed vented, indirect hooded, indirect hooded with face foam
Protection:
  • Frosted browguard reduces overhead glare
  • Available in foam, hood indirect vent, indirect vent and closed vent
  • U6 lens filter 99.9% of UVB/UVA
  • Certified to meet ANSI+ 2015 standard
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Available in 4 models including: foam, hood indirect vent, indirect vent and closed vent
  • Headband Color : Gray
  • Lens Color : Clear
  • Lens Coating : Uvextreme AF
  • Product Type : Safety Goggles
  • Frame Color : Clear
  • Headband Material : Neoprene
  • Headband Included : Yes
  • Product Platform Advantages : Four models available for dust, mist or chemical splash - indirect vented, closed vented, indirect hooded; and for dust and mist only - indirect hooded with face foam; Fits over most Rx spectacles; Available with Uvextreme Anti-Fog lens coating.
Image
SKU
Description
S350
Honeywell Uvex Classic™ Hood Indirect Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
S350CF
Honeywell Uvex Classic™ Face Foam Hood Indirect Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
S360
Honeywell Uvex Classic™ Indirect Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
S364
Honeywell Uvex Classic™ Closed Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy