Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex Carbonvision

Uvex Carbonvision

placeholder
Uvex Carbonvision goggle is one of the lightest wide-view goggles on the market. Weighing in at just over an ounce and a half, and with soft flexible components, it has exceptional performance in a compact, lightweight, and comfortable design. Available in dual AF/HC.Features & Benefits:
  • Available in Dura-streme HC/AF
  • Ultra lightweight frame with flexible soft components
  • Soft components adapt to face
  • Available in clear and gray tints
  • Low profile ideal for disposable respirators and protective caps
Certifications
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 32,538 - Brazil
  • D3
Polycarbonate Lens Coatings available in:
  • Dura-streme Hardcoat, Anti-fog coating
Fit:
  • Ultra lightweight frame with flexible soft components
  • High quality headband is available in latex-free Neoprene or fabric for a comfortable fit
Protection:
  • Flexible soft components adapt to face shape to ensure perfect fit and seal
  • Protection from impact, dust/airborne particles
  • Protection from chemical splash hazards, when worn with Neoprene headband
  • U6 grade-level lens filtering 99.9% of UVB/UVA protection
  • Certified to meet ANSI+ 2015 standards
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Certified to meet D3 standards
Value Proposition:
  • Provides both high-performance protection and all-day comfort
  • Frame Color : Black & Gray
  • Lens Color : Gray | Clear
  • Product Type : Safety Goggles
  • Headband Included : Yes
  • Product Platform Advantages : Ultra lightweight and low profile frame; High quality headband available in Neoprene or Fabric; Made in USA.
  • Headband Color : Gray
  • Lens Coating : Dura-Streme HC/AF
  • Headband Material : Neoprene | Fabric
Name
Description
File size
Image
SKU
Description
S1650D
Honeywell Uvex Carbonvision™ Impact Chemical Splash Goggles With Black Gray Low profile Frame And Clear Dura-streme® Anti-Fog Anti-Scratch Hard Coat Lens
S1650DF
Honeywell Uvex Carbonvision™ Impact Chemical Splash Goggles With Black Gray Low profile Frame And Clear Dura-streme® Anti-Fog Anti-Scratch Hard Coat Lens
S1651DF
Honeywell Uvex Carbonvision™ Impact Chemical Splash Goggles With Black Gray Low profile Frame And Gray Dura-streme® Anti-Fog Anti-Scratch Hard Coat Lens
S1651D
Honeywell Uvex Carbonvision™ Impact Chemical Splash Goggles With Black Gray Low profile Frame And Gray Dura-streme® Anti-Fog Anti-Scratch Hard Coat Lens
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy