Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Vapor Series

Uvex Vapor Series

placeholder
Uvex Vapor Series safety eyewear has a sporty, metallic blue painted frame and is lightweight for all-day wear. It has 9-base wrap-around dual lenses and soft nose bridge. North Vapor Series is available in Uvextra AF or scratch-resistant hardcoat. Includes adjustable break-away FlexiCord.Features & Benefits:
  • Available in Uvextra AF or Hardcoat lens coating
  • Dual 9-base wrap-around, contoured lens design
  • Available in clear, gray, and silver mirror lens tints
  • Adjustable break-away FlexiCord
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Uvextra Anti-Fog coating
  • Scratch-resistant hardcoat coating
Fit:
  • Dual 9-base wrap-around lens design
  • Soft nose bridge for better comfort and fit
  • Lightweight frames
Protection:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Includes adjustable break-away FlexiCord
  • Product Platform Advantages : Lightweight, contoured sporty, comfort fit. Includes break-away FlexiCord; Available with scratch-resistant Hardcoat.
  • Lens Color : Clear | Gray | Silver Mirror
  • Lens Coating : HC | Uvextra AF
  • Nose Bridge Style : Soft
  • Temple Options : Spatula | FlexiCord
  • Product Type : Safety Eyewear
  • Frame Color : Metallic Blue
Name
Description
File size
Image
SKU
Description
11150901
Honeywell Uvex Vapor® Blue Safety Glasses With Gray Anti-Scratch/Hard Coat Lens
11150905
Honeywell Uvex Vapor® Blue Safety Glasses With Clear Anti-Fog Lens
11150900
Honeywell Uvex Vapor® Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
11150904
Vapor Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
11150906
Vapor Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
11150910
Honeywell Uvex Vapor® II Metallic Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
11150915
Vapor II Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy