Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Tomcat

Uvex Tomcat

placeholder
Uvex Tomcat offers a powerfully stylish tight-wrap dual lens design. Provides exceptional peripheral coverage and protection. Nosepiece has adjustable saddle pads for fit and comfort. Spring-hinge temples with soft temple tips for comfortable fit.Features & Benefits:
  • Available in Hardcoat lens coating
  • Spring-hinge temples with soft temple tips for comfortable fit
  • Provides exceptional peripheral coverage and protection
  • Available in various lens tints
  • Wraparound ¾ frame design
Certifications:
  • ANSI Z87.1+2015
Polycarbonate Lens Coatings available in:
  • Anti-scratch Hardcoat coating
Fit:
  • Sleek, wraparound full frame design
  • Nosepiece with adjustable saddle pads for fit and comfort
  • Spring-hinge temples with soft temple tips for comfortable fit
Protection:
  • Available in a scratch-resistant hardcoat
  • Available in a variety of lens tints
  • Offers a tight-wrap dual lens design
  • U6 grade-level lens filtering 99.9% of UVB/UVA protection
  • Certified to meet ANSI+ 2015 standards
  • Nose Bridge Style : Adjustable
  • Frame Color : Gunmetal
  • Temple Options : Padded Metal Tips
  • Lens Coating : HC
  • Lens Color : Clear | Mirror
  • Product Type : Safety Eyewear
  • Product Platform Advantages : Wraparound ¾ frame design; Exceptional peripheral coverage and protection; Adjustable nosepiece; Spring-hinge temples; Offered in hardcoat anti-scratch coating.
  • Frame Style : 3/4 Frame
Image
SKU
Description
S2450
TOMCAT CLEAR HC
S2453
Honeywell Uvex Tomcat® Gunmetal Safety Glasses With Silver Mirror Anti-Scratch/Hard Coat/Mirror Lens
S2451
Honeywell Uvex Tomcat® Gunmetal Safety Glasses With Gray Anti-Scratch Lens
S2454
Honeywell Uvex Tomcat® Gunmetal Safety Glasses With SCT-Reflect 50 Anti-Scratch/Hard Coat/Mirror Lens
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy