Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Seismic

Uvex Seismic

placeholder
Uvex Seismic is a sealed eyewear that protects against impact, dust and debris. It has a flame-resistant, cushioned-lined subframe, and a removable headband for all-day comfort. Uvex Seismic is available in a variety of high performance lens coatings.Features & Benefits:
  • HydroShield Anti-Fog coating
  • PC lens, Dura-streme AF/HC, Uvextreme AF
  • Face cushioning, padded temple tips, flexible nose pads, adjustable headband
  • Available in wide range of lens tints. Subframe and headband are flame-resistant and latex free
  • Detachable headband
  • Full frame
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard (with sub frame)
  • CA 35,243 - Brazil
Polycarbonate Lens Coatings available in:
  • Hydroshield Anti-fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
  • Dura-streme dual coating technology with Uvextreme antifog on interior and Ultra-dura anti-scratch on exterior for 3x longer lens life 2x greater scratch resistance
  • Uvextreme Anti-Fog coating
  • Uvextra Anti-Fog coating
Fit:
  • Replaceable, flame-resistant, cushion-lined subframe
  • Face cushioning and padded temple tips
  • Soft, flexible nose pads reduce slippage
  • Adjustable, flame-resistant headband
Protection:
  • Certified to meet ANSI+ and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • U6 grade –level filtering 99.9% UVB/UVA protection
  • Available in wide range of lens tints to address the needs of virtually any work environment
Value Proposition:
  • Readers available in Uvex Seismic Readers
  • Full-frame
  • Product Type : Sealed Eyewear
  • Product Platform Advantages : Comfortable; Adjustable; Sealed protection. Flame resistant and latex free. Readers available in +1.5, +2.0, +2.5 diopter strengths
  • Lens Coating : HydroShield AF | Dura-Streme HC/AF | HC | Uvextreme AF
  • Lens Color : Variety of Lens Tints
  • Browbar : Cushioned
  • Frame Color : Black | Metallic Blue
  • Nose Bridge Style : Flexible | Soft
  • Frame Style : Full Frame
  • Temple Options : Cushioned | Headband
Name
Description
File size
Image
SKU
Description
S0602X
Honeywell Uvex Seismic® Black Safety Glasses With Amber Anti-Fog Lens
S0600D
Honeywell Uvex Seismic® Black Safety Glasses With Clear Anti-Fog/Anti-Scratch Lens
S0601X
Honeywell Uvex Seismic® Black Safety Glasses With Brown Anti-Fog Lens
S0622X
Uvex Seismic Metallic Blue Frame, Amber Lens, Uvextra Anti-fog
S0600X
Honeywell Uvex Seismic® Black Safety Glasses With Clear Anti-Fog Lens
S0600
Honeywell Uvex Seismic® Orange Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S0605X
Uvex Seismic Black Frame, SCT-Gray Lens, Uvextra Anti-fog
S0609X
Uvex Seismic Black Frame, SCT-Low-IR Lens, Uvextra Anti-fog
S0604X
Honeywell Uvex Seismic® Black Safety Glasses With SCT-Reflect 50 Anti-Fog Lens
S0620X
Honeywell Uvex Seismic® Black Safety Glasses With Clear Anti-Fog Lens
S0624X
Uvex Seismic Metallic Blue Frame, SCT-Reflect 50 Lens, Uvextra Anti-fog
S0620
Uvex Seismic Metallic Blue Frame, Clear Lens, Anti-scratch Coating
S0600HS
UVEX SEISMIC BLACK FRAME CLEAR LENS HYDROSHIELD ANTI-FOG COATING
S0601HS
UVEX SEISMIC BLACK FRAME ESPRESSO LENS HYDROSHIELD ANTI-FOG COATING
S0602HS
UVEX SEISMIC BLACK FRAME AMBER LENS HYDROSHIELD ANTI-FOG COATING
S0605HS
UVEX SEISMIC BLACK FRAME SCT-GRAY LENS HYDROSHIELD ANTI-FOG COATING
S0609HS
UVEX SEISMIC BLACK FRAME SCT-LOW IR LENS HYDROSHIELD ANTI-FOG COATING
S0620HS
UVEX SEISMIC BLUE FRAME CLEAR LENS HYDROSHIELD ANTI-FOG COATING
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy