Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Protégé

Uvex Protégé - Safety Eyewear

placeholder
Uvex Protégé has Proprietary Floating Lens and ultra lightweight design for increased flexibility and fit. Available in Hydroshield AF, its wrap-around brow expands for a customized fit. Soft temple tips and nose “fingers” reduce slippage. Frames have a lifetime guarantee. Made in the USA.Features & Benefits:
  • Hydroshield AF, Ultra-dura HC, Uvextreme AF
  • Soft temple tip pads, flexible nose “fingers”
  • Secure wrap-around brow
  • Available in many tints that meet military ballistic test for impact
  • Lifetime frame guarantee
  • Floating Lens style
  • Made in USA
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Hydroshield Anti-fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
  • Ultra-dura Hardcoat coating
  • Uvextreme Anti-Fog coating
Fit:
  • Ultra lightweight design is only 27.5 grams (less than an ounce)
  • Soft temple tip pads
  • Soft flexible nose “fingers” reduce slippage
  • Secure wrap-around brow expands to fit a wide range of users
Protection:
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Available in multiple lens tints, including SCT (Spectrum Control Technology)
  • U6 grade-level filtering 99.9% of UVB/UVA protection for far and near UV transmittance
Style:
  • Proprietary Floating Lens
  • Lens Coating : HydroShield AF | Ultra-Dura HC | Uvextreme AF
  • Nose Bridge Style : Flexible | Soft
  • Product Platform Advantages : Lightweight, Meets Vo military ballistic test for impact.
  • Product Type : Safety Eyewear
  • Frame Color : Metallic Black | Sandstone
  • Browbar : Wrap Around
  • Frame Flexibility : Floating Lens style
  • Lens Color : Variety of Lens Tints
  • Temple Options : Cushioned
Name
Description
File size
Image
SKU
Description
S4205X
PROTEGE BLACK SCT-GY XT
S4206HS
UVEX PROTEGE BLACK FRAME SCT-LOWIR LENS HYDROSHIELD ANTI-FOG COATING
S4211HS
UVEX PROTEGE SANDSTONE FRAME GRAY LENS HYDROSHIELD ANTI-FOG COATING
S4200HS
Honeywell Uvex Protege® Metallic Black Safety Glasses With Clear Anti-Fog/Anti-Scratch Lens
S4211X
Uvex Protege
S4201HS
Honeywell Uvex Protege® Metallic Black Safety Glasses With Gray Anti-Fog/Anti-Scratch Lens
S4200-H5
Honeywell Uvex Protege® Gloss Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S4210X
Honeywell Uvex Protege® Sandstone Safety Glasses With Clear Anti-Fog Lens
S4202
Honeywell Uvex Protege® Metallic Black Safety Glasses With SCT-Reflect 50 Anti-Scratch/Hard Coat Lens
S4201X
Honeywell Uvex Protege® Metallic Black Safety Glasses With Gray Anti-Fog Lens
S4222HS
UVEX PROTEGE BLK FRAME AMBER LENS HYDROSHIELD ANTI-FOG COATING
S4222XXC
Uvex Protege
S4201
Honeywell Uvex Protege® Metallic Black Safety Glasses With Gray Anti-Scratch/Hard Coat Lens
S4212
Uvex Protege
S4221HS
UVEX PROTEGE BLK FRAME SCT-BLUE LENS HYDROSHIELD ANTI-FOG COATING
S4221XC
Uvex Protege
S4203
Uvex Protege
S4200X
Honeywell Uvex Protege® Metallic Black Safety Glasses With Clear Anti-Fog Lens
S4210
Honeywell Uvex Protege® Metallic Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S4210HS
Honeywell Uvex Protege® Sandstone Safety Glasses With Clear Anti-Fog Lens
S4211
Uvex Protege
S4222XC
Uvex Protege
S4221XXC
Uvex Protege
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy