Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Horizon Flip-Ups

Uvex Horizon Flip-Ups

placeholder
Uvex Horizon specialty eyewear offers a classic flip-up style, which is perfect for welders and industrial workers. Shaded lens protects against high-intensity light, while clear lens offers superior impact protection. Side shields for extra protection against flying particles.Features & Benefits:
  • Available in Hardcoat lens coating
  • Flip-up lenses are offered in Welding Shade 3.0, 5.0 or SCT-Colbalt Blue
  • Side shields for extra protection against flying particles
Certifications:
  • ANSI Z87.1+ 2015
Polycarbonate Lens Coatings available in:
  • Hardcoat coating
Fit:
  • Classic flip-up style, perfect for welders and industrial workers
Protection:
  • Available in Hardcoat lens coating
  • U6 grade –level lens filtering 99.9% UVB/UVA, protecting for far and near UV transmittance
  • Certified to meet ANSI Z87.1+ 2015 standard
Value Proposition:
  • Dependable, cost-effective solution for environments requiring safety eyewear
Style:
  • Flip-ups
  • Product Type : Safety Eyewear
  • Temple Options : Spatula
  • Lens Coating : HC
  • Lens Color : Shade 3.0 | Shade 5.0 | Cobalt Blue
  • Product Platform Advantages : Shaded lens protects against high-intensity light , while clear lens offers superior impact protection; Side shields for extra protection against flying particles; Available with scratch-resistant Hardcoat.
  • Frame Color : Black
Image
SKU
Description
S212
Honeywell Uvex Horizon™ Black Safety Glasses With Shade 3.0 Anti-Scratch/Hard Coat Lens
S213
Honeywell Uvex Horizon™ Black Safety Glasses With Shade 5.0 Anti-Scratch/Hard Coat Lens
S214
HORIZON FLIP-UP COBALT HC
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy