Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Genesis XC

Uvex Genesis XC

placeholder
Uvex Genesis XC has the same comfort and adjustability features as original Genesis, with 20% more extended wrap-around lens for extra cheek and side coverage. Rx lens insert available. Uvex Genesis XC has an easy and economical lens replacement system. XC frames have lifetime guarantee. Made in the USA.Features & Benefits:
  • PC lens, Hydroshield AF, Dura-streme AF/HC
  • Ratchet, adjustable temples, flexible nose, MMT
  • Available in a very wide range of lens tints
  • Full frame, sleek and built for high performance
  • 20% more coverage (Genesis)
  • Economical lens replacement system. Lifetime frame guarantee
  • Meets military Vo ballistic impact requirement (on select tints)
Certifications:
  • ANSI Z87.1+ - 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 18,819 - Brazil
Polycarbonate Lens Coatings available in:
  • Hydroshield Anti-fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
  • Dura-streme dual coating technology with Uvextreme antifog on interior and Ultra-dura anti-scratch on exterior for 3x longer lens life 2x greater scratch resistance
  • Ultra-dura scratch coat
Fit:
  • Built with MMT—Multi-Material Technology providing a high level of adjustability
  • Dual 9-base wrap-around lens provides uncompromised peripheral vision and protection
  • Ratchet lens: adjustable temple length and lens inclination
  • Soft flexible fingers adjust and conform to almost any nasal profile and reduce slippage
  • Cushioned, elastomer browguard diffuses and deflects impact
  • 20% more cheek and side coverage than Uvex Genesis Readers
  • Frames available in a variety of colors
Protection:
  • Certified to meet ANSI+ and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • “U6” grade -level filtering 99.9% of UVB/UVA protection for far and near UV transmittance
  • Available in wide range of lens tints, including SCT (Spectrum Control Technology)
Value Proposition:
  • Easy and economical lens replacement system
  • Lifetime frame guarantee
  • Made in USA.
  • Rx inserts are available
  • Readers available
  • Available in Slim for narrow facial profiles
Style:
  • Full-frame, Sleek, High performance
  • Lens Color : Variety of Lens Tints
  • Frame Style : Full Frame
  • Frame Flexibility : Adjustable lens inclination and temple length
  • Product Type : Military Grade Eyewear
  • Frame Color : Black
  • Product Platform Advantages : Easy, economical lens replacement system; Rx inserts available; Lifetime frame guarantee; Made in USA; Readers & Slim available.
  • Temple Options : Spatulite
  • Nose Bridge Style : Flexible | Soft
  • Browbar : Soft
  • Lens Coating : HydroShield AF | Dura-Streme HC/AF | Ultra-Dura HC | Uvextreme AF
Image
SKU
Description
S3300
Honeywell Uvex Genesis XC™ Red/White/Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3301HS
Honeywell Uvex Genesis XC™ Black Safety Glasses With Gray Anti-Fog/Anti-Scratch Lens
S3301X
XC BLK GRAY XT
S3304HS
Honeywell Uvex Genesis XC™ Black Safety Glasses With SCT-Low IR Anti-Fog Lens
S3302
XC BLK REFLECT 50 UD
S3305
XC BLK SHADE 2.0 UD
S3305HS
UVEX GENESIS XC BLK SHADE 2.0 LENS HYDROSHIELD ANTI-FOG COATING
S3307HS
UVEX GENESIS XC BLK SHADE 5.0 LENS HYDROSHIELD ANTI-FOG COATING
S3306
Honeywell Uvex Genesis XC™ Black Safety Glasses With Shade 3.0 Anti-Scratch/Hard Coat Lens
S3310X
XC BLACK 50%GRAY XT
S3308
XC BLK SILVER MIR UD
S3350
Honeywell Silver Polycarbonate Uvex Genesis XC™ Prescription Insert Holder (10 per pack)
S3300HS
Honeywell Uvex Genesis XC™ Black Safety Glasses With Clear Anti-Fog/Anti-Scratch Lens
S3301
Honeywell Uvex Genesis XC™ Black Safety Glasses With Gray Anti-Scratch/Hard Coat Lens
S3303HS
UVEX GENESIS XC BLK FRAME SCT-GRAY LENS HYDROSHIELD ANTI-FOG COATING
S3304X
Honeywell Uvex Genesis XC™ Black Safety Glasses With SCT-Low IR Anti-Fog Lens
S3306HS
UVEX GENESIS XC BLK SHADE 3.0 LENS HYDROSHIELD ANTI-FOG COATING
S3311HS
UVEX GENESIS XC BLACK FRAME SCT-VERMILLION LENS HDYROSHIELD ANTI-FOG COATING
S3300-ADV
Honeywell Uvex Genesis® Black Safety Glasses With Clear Hard Coat Lens
S3300D
Honeywell Uvex Genesis XC™ Black Safety Glasses With Clear Anti-Fog/Hard Coat Lens
S3309
XC BLK AMB UD
S3300X
Honeywell Uvex Genesis XC™ Black Safety Glasses With Clear Anti-Fog Lens
S3312HS
UVEX GENESIS XC BLACK FRAME SCT-BLUE LENS HYDROSHIELD ANTI-FOG COATING
S3311X
XC BLACK SCT-VERM XT
S3310HS
UVEX GENESIS XC BLACK FRAME 50%GRAY LENS HYDROSHIELD ANTI-FOG COATING
S3300X-ADV
GENESIS XC BLK CL XT ADV
S3303X
XC BLK SCT-GRAY XT
S3307
Honeywell Uvex Genesis XC™ Black Safety Glasses With Shade 5.0 Anti-Scratch/Hard Coat Lens
S3309HS
Honeywell Uvex Genesis XC™ Black Safety Glasses With Amber Anti-Fog Lens
S3312X
XC BLACK SCT-BLUE XT
S99-S3300D-MIL
XC Blk Frm, Clear Dura Lens, MIL
S99-S3301D-MIL
XC Blk Frm, Gray Dura HC/AF Lens MIL
S6950HS
Uvex Genesis XC Clear HydroShield Repl Lens
S6951
Genesis XC Replacement Lens
S6951HS
Uvex Genesis XC Gray HydroShield Repl Lens
S6953HS
Honeywell SCT-GRAY Polycarbonate Uvex Genesis XC™ Replacement Lens (10 per pack)
S6952
Genesis XC Replacement Lens
S6953X
Genesis XC Replacement Lens
S6954HS
Honeywell SCT-LOW-IR Polycarbonate Uvex Genesis XC™ Replacement Lens (10 per pack)
S6955HS
Honeywell Shade 2 Polycarbonate Uvex Genesis XC™ Replacement Lens (10 per pack)
S6960HS
UVEX GENESIS XC 50% GRAY HYDROSHIELD ANTI-FOG COATING REPL LENS
S6951X
Genesis XC Replacement Lens
S6955
Genesis XC Replacement Lens
S6956
Genesis XC Replacement Lens
S6958
Genesis XC Replacement Lens
S6950D
Genesis XC Replacement Lens
S6950
Genesis XC Replacement Lens
S6950X
Honeywell Clear Polycarbonate Uvex Genesis XC™ Replacement Lens (10 per pack)
S6954X
Honeywell SCT-Low IR Polycarbonate Uvex Genesis XC™ Replacement Lens (10 per pack)
S6959HS
Honeywell Amber Polycarbonate Uvex Genesis XC™ Replacement Lens (10 per pack)
S6956HS
Honeywell Shade 3 Polycarbonate Uvex Genesis XC™ Replacement Lens (10 per pack)
S6957HS
Honeywell Shade 5 Polycarbonate Uvex Genesis XC™ Replacement Lens (10 per pack)
S6959
Genesis XC Replacement Lens
S6957
Genesis XC Replacement Lens
S6960X
Genesis XC Replacement Lens
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy