Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Fuse

Uvex Fuse

placeholder
Uvex Fuse safety eyewear has a gunmetal frame, which provides exceptional coverage. This frame has an aggressive wrap-around lens design and also offers dual 9-base lenses of durable polycarbonate for full unobstructed field of view. Also offers adjustable saddle nose pads.Features & Benefits:
  • Available in Anti-Fog or Hardcoat lens coating
  • Dual 9-base wrap-around lens design
  • Available in clear, gray, and silver mirror lens tints
  • Adjustable break-away FlexiCord
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Anti-scratch Hardcoat coating
  • Anti-Fog coating
Fit:
  • Metal frame with exceptional coverage
  • Dual 9-base wrap-around lens design
  • Adjustable saddle nose pads
  • Soft flexible temple tips
Protection:
  • Available in scratch resistant AF lens coating
  • Unobstructed field of vision
  • U6 grade-level lens filtering 99.9% of UVB/UVA protection
  • Certified to meet ANSI+ 2015 & tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Wrap-around lens design and full field of vision
  • Lens Coating : HC | Uvextra AF
  • Nose Bridge Style : Adjustable
  • Temple Options : Spatula
  • Product Type : Safety Eyewear
  • Product Platform Advantages : Includes break-away FlexiCord.
  • Frame Color : Gunmetal
  • Lens Color : Clear | Gray | Silver Mirror
Name
Description
File size
Image
SKU
Description
11150801
Fuse Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
11150800
Honeywell Uvex Fuse® Gunmetal Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
11150805
Honeywell Uvex Fuse® Gunmetal Safety Glasses With Clear Anti-Fog Lens
11150804
Fuse Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
11150806
Fuse Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy